(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Direct Mount Type: Double Acting, Single Rod CJ2R Series

Air Cylinder, Direct Mount Type: Double Acting, Single Rod CJ2R Series
  • Volume Discount

An air cylinder manufactured by SMC.
[Features]
· Improved freedom in mounting.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets.
· Can be directly mounted with a square rod cover.

(i)Caution

  • See catalog for specification details.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDJ2RA10-15RZ-B
CDJ2RA10-15RZ-M9BL-B
CDJ2RA10-30RZ-B
CDJ2RA10-30Z-A93L-B
CDJ2RA10-30Z-B
CDJ2RA10-45Z-B
CDJ2RA10-50Z-B
CDJ2RA10-60Z-M9BL-B
CDJ2RA10-75Z-A
CDJ2RA10-200Z-M9B-B
CDJ2RA10-225Z-B
CDJ2RA16-15Z-B
CDJ2RA16-30Z-B
CDJ2RA16-30Z-M9BZ-B
CDJ2RA16-30Z-M9P-B
CDJ2RA16-45Z-B
CDJ2RA16-45Z-M9BW-B
CDJ2RA16-45Z-M9BWL-B
CDJ2RA16-50Z-A
CDJ2RA16-50Z-B
CDJ2RA16-60Z-B
CDJ2RA16-60Z-M9BZ-B
CDJ2RA16-75RZ-A
CDJ2RA16-75Z-A
CDJ2RA16-75Z-B
CDJ2RA16-75Z-M9BZ-B
CDJ2RA16-75Z-M9NWVSDPC-A
CDJ2RA16-80Z-B
CDJ2RA16-100RZ-B
CDJ2RA16-100Z-A
CDJ2RA16-100Z-M9BV-B
CDJ2RA16-100Z-M9NL-B
CDJ2RA16-125Z-B
CDJ2RA16-150Z-A
CDJ2RA16-175Z-B
CDJ2RA16-200Z-B
CJ2RA10-75Z
CJ2RA16-15RZ
CJ2RA16-50Z
CJ2RA16-60Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Head Cover Port Position Lock unit magnet
1 Piece(s)Available

8 Days

----None--Band mountingAxial directionBuilt-in magnet
1 Piece(s)Available

Quote

----M9B32 pcs.Band mountingAxial directionBuilt-in magnet
1 Piece(s)Available

Quote

----None--Band mountingAxial directionBuilt-in magnet
1 Piece(s)Available

Quote

----A9332 pcs.Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----None--Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----None--Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----None--Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----M9B32 pcs.Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----None--Rail mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----M9B0.52 pcs.Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

-225--None--Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

16$1615$15-10~70$-10~70~0.06~0.7$0.06~0.7~None--Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

3 Days

16$1630$30-10~70$-10~70~0.06~0.7$0.06~0.7~None--Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----M9B52 pcs.Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----M9P0.52 pcs.Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

16$1645$45-10~70$-10~70~0.06~0.7$0.06~0.7~None--Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----M9BW0.52 pcs.Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----M9BW32 pcs.Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----None--Rail mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

16$1650$50-10~70$-10~70~0.06~0.7$0.06~0.7~None--Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

3 Days

16$1660$60-10~70$-10~70~0.06~0.7$0.06~0.7~None--Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----M9B52 pcs.Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----None--Rail mountingAxial directionBuilt-in magnet
1 Piece(s)Available

Quote

----None--Rail mounting90° to axisBuilt-in magnet
1 Piece(s)Available

3 Days

16$1675$75-10~70$-10~70~0.06~0.7$0.06~0.7~None--Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----M9B52 pcs.Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----M9NWVM12-4 pin A cord (normal key) plug connector / 0.52 pcs.Rail mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----None--Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----None--Band mountingAxial directionBuilt-in magnet
1 Piece(s)Available

Quote

----None--Rail mounting90° to axisBuilt-in magnet
1 Piece(s)Available

8 Days

16$16100$100-0.06~0.7$0.06~0.7~M9BV0.52 pcs.Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

8 Days

16$16100$100-0.06~0.7$0.06~0.7~M9N32 pcs.Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----None--Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----None--Rail mounting90° to axisBuilt-in magnet
1 Piece(s)Available

3 Days

16$16175$175-10~70$-10~70~0.06~0.7$0.06~0.7~None--Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----None--Band mounting90° to axisBuilt-in magnet
1 Piece(s)Available

Quote

----None---90° to axisWithout magnet
1 Piece(s)Available

Quote

----None---Axial directionWithout magnet
1 Piece(s)Available

Quote

----None---90° to axisWithout magnet
1 Piece(s)Available

Quote

----None---90° to axisWithout magnet

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Cushion Rubber cushion Rod Tip Metal Fitting Without bracket
Type of Mount Support Base mounting type Custom-made Specifications None

Additional Products in this Category

Tech Support