(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series (Part Numbers)

Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series
  • Volume Discount

An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images.

PDF

Part Number

Configured Part Number is shown.

CJ2B10-60SRZ

Part Number
CJ2B10-60SRZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Head Cover Port Position Type of Mount Support Lock unit magnet
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)1060-10~700.15~0.7Without auto switchN/AN/AN/AAxial directionBasic typeWithout magnet

Loading...

  1. 1

Basic Information

Main Body Shape Standard Additional Function Standard Environment, Applications Standard
End Locking No Valves No Cushion Rubber cushion
Swinging Receiving Metal Without bracket Rod Tip Metal Fitting Without bracket Custom-made Specifications None

Please check the type/dimensions/specifications of the part CJ2B10-60SRZ in the Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series series.

Products like this...

Part Number
CDJ2B10-15SZ-B
CDJ2B10-15TZ-B
CDJ2B10-18TZ-B
CJ2B16-100SZ
CJ2B16-10SRZ
CJ2B16-10TZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Head Cover Port Position Type of Mount Support Lock unit magnet
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)10$1015$15-10~70$-10~70~0.15~0.7$0.15~0.7~None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)10$1015$15-10~70$-10~70~0.15~0.7$0.15~0.7~None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)-18--None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)----None---90° to axisBasic typeWithout magnet
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)----None---Axial directionBasic typeWithout magnet
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)16$1610$10-10~70$-10~70~0.15~0.7$0.15~0.7~None---90° to axisBasic typeWithout magnet

Additional Products in this Category

Tech Support