(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Short Type, Standard Type: Double Acting, Single Rod / CM3 Series

Air Cylinder, Short Type, Standard Type: Double Acting, Single Rod / CM3 Series
  • Volume Discount

An air cylinder manufactured by SMC
[Features]
· The new structure achieves compactness.
· Minimization achieved with shorter overall length.
· Female rod end available as standard
· Can be equipped with a small 2-color indicator solid state auto switch
· Single clevis and trunnion pivot brackets can be mounted
· Can be equipped with small auto switches
· Tube is resistant to external shock

(i)Caution

  • Refer to the manufacturer's catalog for specification details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDM3B20-200
CDM3B20-250-A93L
CDM3B20-300
CDM3B25-300
CDM3B25-300-M9PW3
CDM3B32-25
CDM3B40-150
CDM3BZ20-150
CDM3BZ20-190-C73CS
CDM3BZ25-125
CDM3C25-25
CDM3C25-250
CDM3E20-40-A93L
CDM3E32-75
CDM3F20-300-M9BL
CDM3F25-150
CDM3F32-50-M9BWL
CDM3L20-75
CDM3L20-200
CDM3L25-150F
CDM3L32-25
CDM3L32-75F
CDM3T40-250-A93ZS
CDM3U20-50-H7BAL
CDM3U32-100-M9BL
CDM3UZ20-25-A93L
CDM3UZ25-50-M9BL-C
CM3B32-25
CM3B40-50
CM3C25-25
CM3D40-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Specifications Support bracket Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Rod Tip Shape
1 Piece(s)Available

Quote

-Built-in magnet-NoneNoneNoneBasic typeMale thread
1 Piece(s)Available

Quote

-Built-in magnetWithout auto switch mounting bracketA9332 pcs.Basic typeMale thread
1 Piece(s)Available

Quote

-Built-in magnet-NoneNoneNoneBasic typeMale thread
1 Piece(s)Available

Quote

-Built-in magnet-NoneNoneNoneBasic typeMale thread
1 Piece(s)Available

Quote

-Built-in magnetWithout auto switch mounting bracketM9PW0.53 pcs.Basic typeMale thread
1 Piece(s)Available

Quote

-Built-in magnet-NoneNoneNoneBasic typeMale thread
1 Piece(s)Available

Quote

-Built-in magnet-NoneNoneNoneBasic typeMale thread
1 Piece(s)Available

Quote

-Built-in magnet-NoneNoneNoneBoss-cut / BasicMale thread
1 Piece(s)Available

Quote

190Built-in magnet-C73C0.51 pc.Boss-cut / BasicMale thread
1 Piece(s)Available

Quote

-Built-in magnet-NoneNoneNoneBoss-cut / BasicMale thread
1 Piece(s)Available

Quote

-Built-in magnet-NoneNoneNone-Male thread
1 Piece(s)Available

Quote

-Built-in magnet-NoneNoneNone-Male thread
1 Piece(s)Available

Quote

-Built-in magnetWithout auto switch mounting bracketA9332 pcs.Integrated Clevis TypeMale thread
1 Piece(s)Available

Quote

-Built-in magnet-NoneNoneNoneIntegrated Clevis TypeMale thread
1 Piece(s)Available

Quote

-Built-in magnetWithout auto switch mounting bracketM9B32 pcs.Rod-end flange typeMale thread
1 Piece(s)Available

Quote

-Built-in magnet-NoneNoneNoneRod-end flange typeMale thread
1 Piece(s)Available

Quote

-Built-in magnetWithout auto switch mounting bracketM9BW32 pcs.Rod-end flange typeMale thread
1 Piece(s)Available

Quote

-Built-in magnet-NoneNoneNoneFootMale thread
1 Piece(s)Available

Quote

-Built-in magnet-NoneNoneNoneFootMale thread
1 Piece(s)Available

Quote

-Built-in magnet-NoneNoneNoneFootFemale Thread
1 Piece(s)Available

Quote

-Built-in magnet-NoneNoneNoneFootMale thread
1 Piece(s)Available

Quote

-Built-in magnet-NoneNoneNoneFootFemale Thread
1 Piece(s)Available

Quote

-Built-in magnetWithout auto switch mounting bracketA9351 pc.Head end trunnion typeMale thread
1 Piece(s)Available

Quote

-Built-in magnet-H7BA32 pcs.Rod end trunnion typeMale thread
1 Piece(s)Available

Quote

-Built-in magnetWithout auto switch mounting bracketM9B32 pcs.Rod end trunnion typeMale thread
1 Piece(s)Available

Quote

-Built-in magnetWithout auto switch mounting bracketA9332 pcs.Boss cut rod end trunnion typeMale thread
1 Piece(s)Available

Quote

-Built-in magnetWith auto switch mounting bracketM9B32 pcs.Boss cut rod end trunnion typeMale thread
1 Piece(s)Available

Quote

-Without built-in magnet-NoneNoneNoneBasic typeMale thread
1 Piece(s)Available

Quote

-Without built-in magnet-NoneNoneNoneBasic typeMale thread
1 Piece(s)Available

Quote

-Without built-in magnet-NoneNoneNone-Male thread
1 Piece(s)Available

Quote

-Without built-in magnet-NoneNoneNoneU-Shaped Clevis TypeMale thread

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Cushion Rubber cushion
Operating Pressure(MPa) 0.05 to 0.7 Type Short type

Additional Products in this Category

Tech Support