(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An air cylinder manufactured by SMC
[Features]
· Female rod end available as standard
· Rod-end types can be selected to suit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of the indicator light
· Single clevis and trunnion pivot brackets available
· Type with a hexagonal rod that prevents rotation
· High non-rotating accuracy: ø20, ø25: ±0.7° ø32, ø40: ±0.5°
· Can be used without lubrication
· Same installation dimensions as the standard cylinder
Part Number
Configured Part Number is shown.
Loading...
Main Body Shape | Standard | Additional Function | With rod detent function | Environment, Applications | Standard |
---|---|---|---|---|---|
Swinging Receiving Metal | Without bracket | Rod Tip Metal Fitting | Without bracket | Rod Tip Shape | Male rod end |
Custom-made Specifications | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy