(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available
· Type with a hexagonal rod that prevents rotation
· High non-rotating accuracy: ø20, ø25: ±0.7° ø32, ø40: ±0.5°
· Can operate without lubrication
· Same installation dimensions as the standard cylinder
Part Number
Configured Part Number is shown.
CDM2KB25-500Z
Part Number |
---|
CDM2KB25-500Z |
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
Swinging Receiving Metal | Without bracket | Rod Tip Metal Fitting | Without bracket |
Please check the type/dimensions/specifications of the part CDM2KB25-500Z in the Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CM2K Series series.
Part Number |
---|
CDM2KB20-125Z |
CDM2KB20-125Z-A93L |
CDM2KB20-150Z |
CDM2KB25-50FZ |
CDM2KB25-50Z |
CDM2KB25-50Z-M9BL |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy