(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CM2K Series (Part Numbers)

Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CM2K Series
  • Volume Discount

An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available
· Type with a hexagonal rod that prevents rotation
· High non-rotating accuracy: ø20, ø25: ±0.7° ø32, ø40: ±0.5°
· Can operate without lubrication
· Same installation dimensions as the standard cylinder

(i)Caution

  • See catalog for specification details.
  • Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDM2KL25-200Z-A93L

Part Number
CDM2KL25-200Z-A93L
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Cushion Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications
1 Piece(s)Available

8 Days

25200Rubber cushionBuilt-in magnetA9332StandardAxial foot typeMale rod endNoneNone

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function With rod detent function Environment, Applications Standard Operating Pressure(MPa) 0.05 to 1.0
Swinging Receiving Metal Without bracket Rod Tip Metal Fitting Without bracket

Please check the type/dimensions/specifications of the part CDM2KL25-200Z-A93L in the Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CM2K Series series.

Products like this...

Part Number
CDM2KB20-125Z
CDM2KB20-125Z-A93L
CDM2KB20-150Z
CDM2KL25-300Z
CDM2KL25-30Z
CDM2KL25-400Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Cushion Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetNoneNoneNone-Basic (Double-side bossed)Male rod endNoneNone
1 Piece(s)Available

8 Days

20125Rubber cushionBuilt-in magnetA9332StandardBasic (Double-side bossed)Male rod endNoneNone
1 Piece(s)Available

8 Days

20150Rubber cushionBuilt-in magnetNoneNoneNone-Basic (Double-side bossed)Male rod endNoneNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetNoneNoneNone-Axial foot typeMale rod endNoneNone
1 Piece(s)Available

8 Days

2530Rubber cushionBuilt-in magnetNoneNoneNone-Axial foot typeMale rod endNoneNone
1 Piece(s)Available

8 Days

25400Rubber cushionBuilt-in magnetNoneNoneNone-Axial foot typeMale rod endNoneNone

Additional Products in this Category

Tech Support