(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CM2 Series (Part Numbers)

Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CM2 Series
  • Volume Discount

An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available

(i)Caution

  • See catalog for specification details.
  • Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDM2B40-100TZ

Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CM2 Series: related images

Part Number
CDM2B40-100TZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Rod Tip Shape Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)401000.23 to 1.0Built-in magnetNoneNoneNone-Basic (Double-side bossed)Male rod endNone

Loading...

  1. 1

Basic Information

Main Body Shape Standard Additional Function Standard Environment, Applications Standard
Cushion Rubber cushion Swinging Receiving Metal Without bracket Rod Tip Metal Fitting Without bracket

Please check the type/dimensions/specifications of the part CDM2B40-100TZ in the Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CM2 Series series.

Products like this...

Part Number
CDM2B20-125TZ
CDM2B20-130SZ
CDM2B20-20SZ
CDM2B40-10SZ
CDM2B40-125SZ
CDM2B40-150SZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Rod Tip Shape Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)--0.23 to 1.0Built-in magnetNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)-1300.18 to 1.0Built-in magnetNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)--0.18 to 1.0Built-in magnetNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)40100.18 to 1.0Built-in magnetNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)--0.18 to 1.0Built-in magnetNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)--0.18 to 1.0Built-in magnetNoneNoneNone-Basic (Double-side bossed)Male rod endNone

Additional Products in this Category

Tech Support