(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type: Double Acting, Double Rod CM2W Series (Part Numbers)

Air Cylinder, Standard Type: Double Acting, Double Rod CM2W Series
  • Volume Discount

An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED

(i)Caution

  • See catalog for specification details.
  • Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDM2WB40-200Z

Air Cylinder, Standard Type: Double Acting, Double Rod CM2W Series: related images

Part Number
CDM2WB40-200Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Rod Tip Shape Custom-made Specifications
1 Piece(s)Available

8 Days

40200Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endNone

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Operating Pressure(MPa) 0.08 to 1.0
Bellows None Type Pneumatic type

Please check the type/dimensions/specifications of the part CDM2WB40-200Z in the Air Cylinder, Standard Type: Double Acting, Double Rod CM2W Series series.

Products like this...

Part Number
CDM2WB20-150Z
CDM2WB20-150Z-XC38
CDM2WB20-200Z
CDM2WB40-20Z
CDM2WB40-25Z
CDM2WB40-40Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Rod Tip Shape Custom-made Specifications
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endVacuum specifications (rod through hole type)
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

4020Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

4025Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

40-Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone

Additional Products in this Category

Tech Support