(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series (Part Numbers)

Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series
  • Volume Discount

An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Various mounting bracket options
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available
· Total length is shortened with boss-cut type
· Compliant with EU-RoHS directive
· Grease is selectable (Option)
· Water-resistant compact auto switch mountable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

CDM2B40-250AZ

Part Number
CDM2B40-250AZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Additional Function Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Customized specification (port positions) Type
1 Piece(s)Available

3 Days

Standard40$40250$250Standard-10~70$-10~70~0.05~1$0.05~1~Air cushionBuilt-in magnetRcNone--NoneWithout bracketBasic (Double-side bossed)Male threadNoneNone-Pneumatic type

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard

Please check the type/dimensions/specifications of the part CDM2B40-250AZ in the Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series series.

Products like this...

Part Number
CDM2B20-100Z
CDM2B20-100Z-M9NV
CDM2B20-100Z-M9NVL
CDM2B40-250Z
CDM2B40-25AZ-XC6
CDM2B40-25Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Additional Function Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Customized specification (port positions) Type
1 Piece(s)Available

3 Days

Standard20$20100$100Standard-10~70$-10~70~0.05~1$0.05~1~Rubber cushionBuilt-in magnetRcNone--NoneWithout bracketBasic (Double-side bossed)Male threadNoneNone-Pneumatic type
1 Piece(s)Available

8 Days

Standard20$20100$100Standard-0.05~1$0.05~1~Rubber cushionBuilt-in magnetRcM9NV0.5 m2NoneWithout bracket-Male threadNoneNone-Pneumatic type
1 Piece(s)Available

8 Days

Standard20$20100$100Standard-0.05~1$0.05~1~Rubber cushionBuilt-in magnetRcM9NV3 m2NoneWithout bracket-Male threadNoneNone-Pneumatic type
1 Piece(s)Available

3 Days

Standard40$40250$250Standard-10~70$-10~70~0.05~1$0.05~1~Rubber cushionBuilt-in magnetRcNone--NoneWithout bracketBasic (Double-side bossed)Male threadNoneNone-Pneumatic type
1 Piece(s)Available

8 Days

Standard--Standard--Air cushionBuilt-in magnetRcNone--NoneWithout bracket-Male threadNoneMaterial: stainless steel-Pneumatic type
1 Piece(s)Available

3 Days

Standard40$4025$25Standard-10~70$-10~70~0.05~1$0.05~1~Rubber cushionBuilt-in magnetRcNone--NoneWithout bracketBasic (Double-side bossed)Male threadNoneNone-Pneumatic type

Additional Products in this Category

Tech Support