(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Slide / MXH Series

Compact Slide / MXH Series
  • Volume Discount

An air slide table made by SMC
[Features]
· A new circulation-type linear guide for high rigidity.
· Improved allowable moments.
· Reduced weight thanks to an upgraded piston part.

(i)Caution

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MXH6-5Z
MXH6-20Z
MXH6-25Z
MXH6-40Z
MXH6-50Z
MXH6-60Z
MXH10-5Z
MXH10-15Z
MXH10-25Z
MXH10-30Z
MXH10-50Z
MXH10-60Z
MXH16-5Z
MXH16-10Z
MXH16-15Z
MXH16-20Z
MXH16-25Z
MXH16-30Z
MXH16-40Z
MXH16-50Z
MXH16-60Z
MXH20-10Z
MXH20-15Z
MXH20-20Z
MXH20-25Z
MXH20-30Z
MXH20-40Z
MXH20-50Z
MXH20-60Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Table Size Length L
(mm)
Table Size Width W
(mm)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Table Parallelism
(µm)
Custom-made Specifications
1 Piece(s)Available

3 Days

54215396500.15 to 0.7
1 Piece(s)Available

3 Days

205215396500.15 to 0.7
1 Piece(s)Available

3 Days

256215396500.15 to 0.7
1 Piece(s)Available

3 Days

4072153961000.15 to 0.7
1 Piece(s)Available

3 Days

5082153961000.15 to 0.7
1 Piece(s)Available

3 Days

6092153961000.15 to 0.7
1 Piece(s)Available

3 Days

549194710500.06 to 0.7
1 Piece(s)Available

3 Days

1559194710500.06 to 0.7
1 Piece(s)Available

3 Days

2569194710500.06 to 0.7
1 Piece(s)Available

3 Days

3069194710500.06 to 0.7
1 Piece(s)Available

3 Days

50891947101000.06 to 0.7
1 Piece(s)Available

3 Days

60991947101000.06 to 0.7
1 Piece(s)Available

3 Days

5582453.516500.06 to 0.7
1 Piece(s)Available

3 Days

10582453.516500.06 to 0.7
1 Piece(s)Available

3 Days

15682453.516500.06 to 0.7
1 Piece(s)Available

3 Days

20682453.516500.06 to 0.7
1 Piece(s)Available

3 Days

25782453.516500.06 to 0.7
1 Piece(s)Available

3 Days

30782453.516500.06 to 0.7
1 Piece(s)Available

3 Days

40882453.5161000.06 to 0.7
1 Piece(s)Available

3 Days

50982453.5161000.06 to 0.7
1 Piece(s)Available

3 Days

601082453.5161000.06 to 0.7
1 Piece(s)Available

3 Days

10643164.520500.05 to 0.7
1 Piece(s)Available

Quote

15743164.520500.05 to 0.7
1 Piece(s)Available

3 Days

20743164.520500.05 to 0.7
1 Piece(s)Available

3 Days

25843164.520500.05 to 0.7
1 Piece(s)Available

3 Days

30843164.520500.05 to 0.7
1 Piece(s)Available

3 Days

40943164.5201000.05 to 0.7
1 Piece(s)Available

3 Days

501043164.5201000.05 to 0.7
1 Piece(s)Available

3 Days

601143164.5201000.05 to 0.7

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Table Material Aluminum Alloy Environment General Purpose
Table Surface Treatment Hard Anodize Guide Linear guide type Port Screw Type M screw
Cushion Rubber cushions on both sides Specifications Magnet built-in Auto Switches None
Lead Wire Connector None Custom-made None

Additional Products in this Category

Tech Support