(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Layer Soft Fluoropolymer Tubing TQ Series

2-Layer Soft Fluoropolymer Tubing TQ Series
  • Volume Discount

Tubing with a 2-layer structure.
[Features]
· Fluids such as solvents are transferred by flexible piping with superior abrasion resistance.
· Wearing of outer layer tube: Reduced to 1/30.
· Flexibility: Improved by up to 55% (*1). * 1: Compared with SMC Fluoropolymer Tubing / TL (ø6 [6‑mm diameter] × ø4 [4‑mm diameter]).
[Applications]
· Semiconductors, food, medical, machine tools.

(i)Caution

  • The maximum operating pressure values listed are at 20°C. See the catalog for details.
  • For specifications and details, please refer to the catalog.

PDF

Part Number

Configured Part Number is shown.

Part Number
TQ0425-20
TQ0425-100
TQ0604-20
TQ0604-100
TQ0806-20
TQ0806-100
TQ1008-20
TQ1008-100
TQ1209-20
TQ1209-100
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] O.D. D
(Ø)
I.D. [Distinction] I.D. d
(Ø)
Minimum Bending Radius
(mm)
Bundle winding length
(m)
Maximum operating pressure
(MPa)
1 Piece(s)Available

Quote

~44~32.5-202
1 Piece(s)Available

Quote

~44~32.5-1002
1 Piece(s)Available

Same day

Stock

~66~44-201.9
1 Piece(s)Available

Quote

~66~44-1001.9
1 Piece(s)Available

Same day

Stock

~88~6626201.5
1 Piece(s)Available

Quote

~88~66261001.5
1 Piece(s)Available

3 Days

~1010~88-201.1
1 Piece(s)Available

3 Days

~1010~88-1001.1
1 Piece(s)Available

Quote

~1512~99-201.2
1 Piece(s)Available

Quote

~1512~99-1001.2

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Color Transparency
Applicable Fluid Water / Air Operating Environment Standard Material Inner Layer: Special Fluoropolymer, Outer Layer: Special Nylon Resin
Operating temperature(°C) Air, Inert Gas: -20 to 100 / Water, Solvent: 0 to 70 (Do Not Freeze)

Additional Products in this Category

Tech Support