(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

AC Servo System 1S Series Cable

AC Servo System 1S Series Cable

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This is an option for the servo motor 1S series.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
R88A-CA1A003B
R88A-CA1A003BF
R88A-CA1A003S
R88A-CA1A003SF
R88A-CA1A005B
R88A-CA1A005BF
R88A-CA1A005S
R88A-CA1A005SF
R88A-CA1A010B
R88A-CA1A010BF
R88A-CA1A010S
R88A-CA1A010SF
R88A-CA1A015SF
R88A-CA1B003B
R88A-CA1B003S
R88A-CA1B005B
R88A-CA1B005S
R88A-CA1C003B
R88A-CA1C003S
R88A-CA1C005B
R88A-CA1C005S
R88A-CA1E003B
R88A-CA1E003S
R88A-CA1E005B
R88A-CA1E005S
R88A-CN101R
R88A-CR1A003C
R88A-CR1A003CF
R88A-CR1A005C
R88A-CR1A005CF
R88A-CR1A010C
R88A-CR1A010CF
R88A-CR1A020C
R88A-CR1B003N
R88A-CR1B005N
R88A-CR1B010N
R88A-RR30025
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Voltage Specifications Power Supply Cable classification Cable Type Cable Length
(m)
Specifications Output
(W)
Peripheral device type Compatible models Applicable servo motor (100 V specifications) Applicable servo motor (200 V specifications)
1 Piece(s)Available

9 Days or more

Cable Type---General-purpose control cable1For CN1-----
1 Piece(s)Available

9 Days or more

Driver OnlyAC200 SpecificationSingle Phase / Three Phase----1500----
1 Piece(s)Available

9 Days or more

Cable Type--Motor Power CableStandard Cable5200/400 V (3,000 r/min motor 2 kW (200 V), 3 kW (200 V/400 V) / 2,000 r/min Motor 2 kW (200 V), 3 kW (200 V/400 V) / 1,000 r/min Motor 2 kW (200 V/400 V), 3 kW (400 V)-----
1 Piece(s)Available

Quote

Cable Type--Brake CableFlex Cable10100/200 V (3,000 r/min motor 100 W, 200 W, 400 W, 750 W)-----
1 Piece(s)Available

9 Days or more

Cable Type--Encoder CableStandard Cable103,000 r/min Motor (200 V is 1 kW or More), 2,000 r/min Motor, 1,000 r/min Motor-----
1 Piece(s)Available

68 Days or more

Cable Type--Motor Power CableStandard Cable3200 V (3,000 r/min Motor 1 kW / 2,000 r/min Motor 1 kW / 1,000 r/min Motor 900 W)-----
1 Piece(s)Available

68 Days or more

Cable Type--Motor Power CableStandard Cable5200 V (3,000 r/min Motor 1 kW / 2,000 r/min Motor 1 kW / 1,000 r/min Motor 900 W)-----
1 Piece(s)Available

9 Days or more

Cable Type--Brake CableStandard Cable3100/200 V (3,000 r/min motor 100 W, 200 W, 400 W, 750 W)-----
1 Piece(s)Available

9 Days or more

Cable Type--Encoder CableFlex Cable53,000 r/min Motor 100 W, 200 W, 400 W, 750 W-----
1 Piece(s)Available

9 Days or more

Driver OnlyAC100 SpecificationSingle Phase---MECHATROLINK-II Communication Built-in Type100----
1 Piece(s)Available

9 Days or more

Driver OnlyAC200 SpecificationSingle Phase / Three Phase----400----
1 Piece(s)Available

9 Days or more

Cable Type--Encoder CableFlex Cable33,000 r/min Motor 100 W, 200 W, 400 W, 750 W-----
1 Piece(s)Available

9 Days or more

Cable Type---Motor power cable (flexible cable) for motor without brake15---R88D-1SN□-ECT / R88M-1□3000 r/min motor (100 W, 200 W, 400 W, 750 W)3000 r/min motor (100 W, 200 W, 400 W, 750 W)
1 Piece(s)Available

68 Days or more

Cable Type---Communication cable1Ring core and USB connectors for both ends attached-----
1 Piece(s)Available

68 Days or more

Cable Type--Motor Power CableFlex Cable5100/200 V (3,000 r/min motor 100 W, 200 W, 400 W, 750 W)-----
1 Piece(s)Available

9 Days or more

Cable Type--Motor Power CableStandard Cable3200/400 V (3,000 r/min motor 2 kW (200 V), 3 kW (200 V/400 V) / 2,000 r/min Motor 2 kW (200 V), 3 kW (200 V/400 V) / 1,000 r/min Motor 2 kW (200 V/400 V), 3 kW (400 V)-----
1 Piece(s)Available

9 Days or more

Cable Type--Brake CableFlex Cable3100/200 V (3,000 r/min motor 100 W, 200 W, 400 W, 750 W)-----
1 Piece(s)Available

68 Days or more

Driver OnlyAC100 SpecificationSingle Phase----200----
1 Piece(s)Available

9 Days or more

Cable Type--Motor Power CableStandard Cable10100/200 V (3,000 r/min motor 100 W, 200 W, 400 W, 750 W)-----
1 Piece(s)Available

9 Days or more

Driver OnlyAC200 Specification3-Phase----2000----
1 Piece(s)Available

9 Days or more

Cable Type--Brake CableFlex Cable5100/200 V (3,000 r/min motor 100 W, 200 W, 400 W, 750 W)-----
1 Piece(s)Available

68 Days or more

Cable Type--Motor Power CableStandard Cable5200/400 V (3,000 r/min motor 2 kW (200 V), 3 kW (200 V/400 V) / 2,000 r/min Motor 2 kW (200 V), 3 kW (200 V/400 V) / 1,000 r/min Motor 2 kW (200 V/400 V), 3 kW (400 V)-----
1 Piece(s)Available

68 Days or more

Cable Type--Motor Power CableStandard Cable3200/400 V (3,000 r/min motor 2 kW (200 V), 3 kW (200 V/400 V) / 2,000 r/min Motor 2 kW (200 V), 3 kW (200 V/400 V) / 1,000 r/min Motor 2 kW (200 V/400 V), 3 kW (400 V)-----
1 Piece(s)Available

9 Days or more

Cable Type---Communication cable3Ring core and USB connectors for both ends attached-----
1 Piece(s)Available

9 Days or more

Cable Type--Motor Power CableStandard Cable5100/200 V (3,000 r/min motor 100 W, 200 W, 400 W, 750 W)-----
1 Piece(s)Available

9 Days or more

Cable Type--Motor Power CableStandard Cable3200 V (3,000 r/min Motor 1 kW / 2,000 r/min Motor 1 kW / 1,000 r/min Motor 900 W)-----
1 Piece(s)Available

9 Days or more

Driver OnlyAC200 SpecificationSingle Phase / Three Phase---MECHATROLINK-II Communication Built-in Type1000----
1 Piece(s)Available

Quote

Driver OnlyAC100 SpecificationSingle Phase----100----
1 Piece(s)Available

9 Days or more

Cable Type--Motor Power CableStandard Cable3200 V (3,000 r/min Motor 1.5 kW / 2,000 r/min Motor 1.5 kW) / 400 V (3,000 r/min Motor 750 W, 1 kW, 1.5 kW, 2 kW / 2,000 r/min Motor 400 W, 600 W, 1 kW, 1.5 kW, 2 kW / 1,000 r/min Motor 900 W)-----
1 Piece(s)Available

9 Days or more

Cable Type--Encoder CableStandard Cable53,000 r/min Motor (200 V is 1 kW or More), 2,000 r/min Motor, 1,000 r/min Motor-----
1 Piece(s)Available

9 Days or more

Driver OnlyAC200 Specification3-Phase---MECHATROLINK-II Communication Built-in Type5000----
1 Piece(s)Available

9 Days or more

Cable Type--Motor Power CableStandard Cable3100/200 V (3,000 r/min motor 100 W, 200 W, 400 W, 750 W)-----
1 Piece(s)Available

9 Days or more

Cable Type---Encoder Cable20---R88D-1SN□-ECT / R88M-1□3000 r/min motor (50 W, 100 W, 200 W, 400 W, 750 W)3000 r/min motor (50 W, 100 W, 200 W, 400 W, 750 W)
1 Piece(s)Available

9 Days or more

Cable Type--Encoder CableFlex Cable103,000 r/min Motor 100 W, 200 W, 400 W, 750 W-----
1 Piece(s)Available

68 Days or more

Cable Type--Motor Power CableStandard Cable5200 V (3,000 r/min Motor 1 kW / 2,000 r/min Motor 1 kW / 1,000 r/min Motor 900 W)-----
1 Piece(s)Available

9 Days or more

Cable Type---Communication cable5Ring core and USB connectors for both ends attached-----
1 Piece(s)Available

9 Days or more

Peripheral Devices-----Regenerative processing capacity 60 W/25 Ω-External regenerative resistorR88D-1SN01H-ECT/-1SN02H-ECT/-1SN04H-ECT--

Loading...

  1. 1

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.