(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Lever - Threaded, nylon WN300.1 series, (inches). (1TS33K)

Clamping Lever - Threaded, nylon WN300.1 series, (inches). 1TS33K
  • Volume Discount

WN 300.1 NYLON Plastic Adjustable Lever With STAINLESS STEEL Components with IMPERIAL TAPPED Thread. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.

PDF

WN300.1 Adjustable Lever, Inch Tapped:Related Image

Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
d3 d4 h1 h2 h3 h4 t min Handle Color
1TS38K 1.18
(30)
10 x 32           0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
0.31
(8)
Black
1TS33K 1.77
(45)
10 x 32           0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
0.35
(9)
Black
2TS33K   10 x 24         0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
0.35
(9)
Black
2TS33O   10 x 24         0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
0.35
(9)
Orange
3TS33K     1/4 x 20       0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
0.35
(9)
Black
3TS33O     1/4 x 20       0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
0.35
(9)
Orange
3TS34K 2.48
(63)
    1/4 x 20       0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
0.39
(10)
Black
3TS34O     1/4 x 20       0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
0.39
(10)
Orange
5TS34K       5/16 x 18     0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
0.39
(10)
Black
5TS34O       5/16 x 18     0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
0.39
(10)
Orange
5TS35K 3.07
(78)
      5/16 x 18     0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
0.55
(14)
Black
5TS35O       5/16 x 18     0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
0.55
(14)
Orange
6TS35K         3/8 x 16   0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
0.55
(14)
Black
6TS35O         3/8 x 16   0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
0.55
(14)
Orange
6TS36K 3.62
(92)
        3/8 x 16   0.75
(19)
0.99
(25.2)
1.69
(43)
0.43
(11)
2.56
(65)
0.16
(4)
0.67
(17)
Black
6TS36O         3/8 x 16   0.75
(19)
0.99
(25.2)
1.69
(43)
0.43
(11)
2.56
(65)
0.16
(4)
0.67
(17)
Orange
8TS36K           1/2 x 13 0.75
(19)
0.99
(25.2)
1.69
(43)
0.43
(11)
2.56
(65)
0.16
(4)
0.67
(17)
Black
8TS36O           1/2 x 13 0.75
(19)
0.99
(25.2)
1.69
(43)
0.43
(11)
2.56
(65)
0.16
(4)
0.67
(17)
Orange
Part Number
1TS33K
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRotating Radius l1
(mm)
Mounting Section, Dia. d1(Thread Size)
(in)
Main Body Color
1 Piece(s)Available

6 Days

10450.1875" (10-32)B (Black)

Loading...

  1. 1
 

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L Shape Mounting Section Type Tapped Main Body Material Nylon
Main Body, Surface Treatment Not Provided Mounting Section, Material Stainless Steel Mounting Section, Surface Treatment Not Provided
Lever Angle(Deg) 20

Please check the type/dimensions/specifications of the part 1TS33K in the Clamping Lever - Threaded, nylon WN300.1 series, (inches). series.

Products like this...

Part Number
1TS38K
2TS33K
2TS33O
3TS33K
3TS33O
3TS34K
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRotating Radius l1
(mm)
Mounting Section, Dia. d1(Thread Size)
(in)
Main Body Color
1 Piece(s)Available

6 Days

10300.1875" (10-32)B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-24)B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-24)M (Orange)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)M (Orange)
1 Piece(s)Available

6 Days

10630.250" (1/4-20)B (Black)

Additional Products in this Category

Tech Support