(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Lever - Threaded, nylon WN300 series, (inches). (1TF33O)

Clamping Lever - Threaded, nylon WN300 series, (inches). 1TF33O
  • Volume Discount

WN 300 NYLON Plastic Adjustable Lever With STEEL Components IMPERIAL TAPPED thread. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.

PDF

WN300 Adjustable Lever, Inch Tapped:Related Image

 
Dimensions in inches - (millimeters)

JW Winco
Part Number
l1 d1
Thread
d3 d4 h1 h2 h3 h4 t min Handle Color
1TF38K 1.18
(30)
10 x 32           0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
0.31
(8)
Black
3TF38K     1/4 x 20       0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
0.31
(8)
Black
1TF33K 1.77
(45)
10 x 32           0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
0.35
(9)
Black
1TF33O   10 x 24         0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
0.35
(9)
Orange
2TF33K   10 x 24         0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
0.35
(9)
Black
2TF33O   10 x 24         0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
0.35
(9)
Orange
3TF33K     1/4 x 20       0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
0.35
(9)
Black
3TF33O     1/4 x 20       0.39
(10)
0.57
(14.4)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
0.35
(9)
Orange
3TF34K 2.48
(63)
    1/4 x 20       0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
0.39
(10)
Black
5TF34K       5/16 x 18     0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
0.39
(10)
Black
5TF34O       5/16 x 18     0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
0.39
(10)
Orange
5TF35K 3.07
(78)
      5/16 x 18     0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
0.55
(14)
Black
5TF35O       5/16 x 18     0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
0.55
(14)
Orange
6TF35K         3/8 x 16   0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
0.55
(14)
Black
6TF35O         3/8 x 16   0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
0.55
(14)
Orange
6TF36K 3.62
(92)
        3/8 x 16   0.75
(19)
0.99
(25.2)
1.69
(43)
0.43
(11)
2.56
(65)
0.16
(4)
0.67
(17)
Black
6TF36O         3/8 x 16   0.75
(19)
0.99
(25.2)
1.69
(43)
0.43
(11)
2.56
(65)
0.16
(4)
0.67
(17)
Orange
8TF36K           1/2 x 13 0.75
(19)
0.99
(25.2)
1.69
(43)
0.43
(11)
2.56
(65)
0.16
(4)
0.67
(17)
Black
8TF36O           1/2 x 13 0.75
(19)
0.99
(25.2)
1.69
(43)
0.43
(11)
2.56
(65)
0.16
(4)
0.67
(17)
Orange
Part Number
1TF33O
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRotating Radius l1
(mm)
Mounting Section, Dia. d1(Thread Size)
(in)
Main Body Color
1 Piece(s)Available

6 Days

10450.1875" (10-24)M (Orange)

Loading...

  1. 1
 

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L Shape Mounting Section Type Tapped Main Body Material Nylon
Main Body, Surface Treatment Not Provided Mounting Section, Material Steel Mounting Section, Surface Treatment Black Oxide Coating
Lever Angle(Deg) 20

Please check the type/dimensions/specifications of the part 1TF33O in the Clamping Lever - Threaded, nylon WN300 series, (inches). series.

Products like this...

Part Number
1TF33K
1TF38K
2TF33K
2TF33O
3TF33K
3TF33O
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRotating Radius l1
(mm)
Mounting Section, Dia. d1(Thread Size)
(in)
Main Body Color
1 Piece(s)Available

6 Days

10450.1875" (10-32)B (Black)
1 Piece(s)Available

6 Days

10300.1875" (10-32)B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-24)B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-24)M (Orange)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)M (Orange)

Additional Products in this Category

Tech Support