(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series (Part Numbers)

Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series
  • Volume Discount

A standard type double acting single rod air cylinder.
[Features]
· ISO standard (6432) compliant (C85).
· Part numbers are set for products with mounting brackets, rod-end brackets and auto switches.
· As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

Part Number

Configured Part Number is shown.

CD85N16-130-A

Part Number
CD85N16-130-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Cushion Head cover type
(℃)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Head Cover Port Position Type of Mount Support Bellows Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods-130Rubber bumper (standard)Basic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Rail mounting--NoneNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function Standard
Environment, Applications Standard Support bracket None Rod Tip Metal Fitting None

Please check the type/dimensions/specifications of the part CD85N16-130-A in the Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series series.

Products like this...

Part Number
C85E10-40
C85E10-80
C85E12-100
CD85N16-130-B
CD85N16-130C-B
CD85N16-135-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Cushion Head cover type
(℃)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Head Cover Port Position Type of Mount Support Bellows Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods10$1040$40Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnet------NoneNone
1 Piece(s)Available

8 Days

Single Rods--Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnet------NoneNone
1 Piece(s)Available

8 Days

Single Rods--Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnet------NoneNone
1 Piece(s)Available

8 Days

Single Rods16$16130Rubber bumper (standard)Basic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Band mounting--NoneNone
1 Piece(s)Available

8 Days

Single Rods16$16130Air cushionBasic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Band mounting--NoneNone
1 Piece(s)Available

8 Days

Single Rods-135Rubber bumper (standard)Basic (integrated clevis type)0.05 to 1.0Built-in magnetWithout switch--Band mounting--NoneNone

Additional Products in this Category

Tech Support