(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series (Part Numbers)

Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series
  • Volume Discount

A space-saving cylinder with a short overall length design.
[Features]
· Helps to make various jigs and equipment more compact.
· A round slot for mounting small auto switches is provided on 4 surfaces (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces).

(i)Caution

  • Product pictures are representations. See catalog for specification details.
  • See the manufacturer's catalog for details about auto switches.
  • Round slots for mounting small auto switches are provided on 2 surfaces for ø12 to ø25, and on 4 surfaces for ø32 to ø100 models.

PDF

Part Number

Configured Part Number is shown.

CDQ2A32TN-15DZ

Part Number
CDQ2A32TN-15DZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Specifications Support bracket Port thread type Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Rod Tip Metal Fitting Custom-made Specifications Auto switch mounting slot Mounting bolt Option
1 Piece(s)Available

8 Days

Single Rods[Block Shape] Block shape3215-10~700.05~1NoneBuilt-in magnetBoth ends tappedNPT-Without auto switchN/AN/AN/A-None---

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Additional Function Standard Environment, Applications Standard
Type Pneumatic type

Please check the type/dimensions/specifications of the part CDQ2A32TN-15DZ in the Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series series.

Products like this...

Part Number
CDQ2A100-10DCZ
CDQ2A100-10DMZ
CDQ2A100-10DZ
CDQ2A32TN-20DMZ
CDQ2A32TN-20DZ
CDQ2A32TN-25DZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Specifications Support bracket Port thread type Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Rod Tip Metal Fitting Custom-made Specifications Auto switch mounting slot Mounting bolt Option
1 Piece(s)Available

8 Days

Single Rods[Block Shape] Block shape10010-10~700.05~1NoneBuilt-in magnetBoth ends tappedRcWith rubber bumperWithout auto switchN/AN/AN/A-None---
1 Piece(s)Available

8 Days

Single Rods[Block Shape] Block shape10010-10~700.05~1NoneBuilt-in magnetBoth ends tappedRcRod-end male threadWithout auto switchN/AN/AN/A-None---
1 Piece(s)Available

8 Days

Single Rods[Block Shape] Block shape10010-10~700.05~1NoneBuilt-in magnetBoth ends tappedRc-Without auto switchN/AN/AN/A-None---
1 Piece(s)Available

8 Days

Single Rods[Block Shape] Block shape3220-10~700.05~1NoneBuilt-in magnetBoth ends tappedNPTRod-end male threadWithout auto switchN/AN/AN/A-None---
1 Piece(s)Available

8 Days

Single Rods[Block Shape] Block shape3220-10~700.05~1NoneBuilt-in magnetBoth ends tappedNPT-Without auto switchN/AN/AN/A-None---
1 Piece(s)Available

8 Days

Single Rods[Block Shape] Block shape3225-10~700.05~1NoneBuilt-in magnetBoth ends tappedNPT-Without auto switchN/AN/AN/A-None---

Additional Products in this Category

Tech Support