(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A special cylinder with low friction, even during bi-directional operation.
[Features]
· An air cylinder with reduced stick-slip at low speed ranges.
· Stable operation possible even at 5 mm/s (based on JIS B 8377).
· Lightweight and with improved functionality (new structure equivalent to the standard models).
· Interchangeable (mounting compatibility) with standard products.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Part Number
Configured Part Number is shown.
CDQSYB12-5DC
Part Number |
---|
CDQSYB12-5DC |
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Friction (Internal Resistance) | End Locking | No |
Cushion | Rubber cushion | Body Options | Standard | Type of Mount Support | Through-Hole / Both Ends Tapped Common (Standard) |
Please check the type/dimensions/specifications of the part CDQSYB12-5DC in the Smooth Cylinder CQSY Series series.
Part Number |
---|
CDQSYB12-10DC |
CDQSYB12-15DCM |
CDQSYB12-25DC-A93VL |
CDQSYB16-30DC-A93VLS |
CDQSYB20-15DC |
CDQSYB25-50DC |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy