(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder CDS1 Series With Auto Switch (Part Numbers)

Air Cylinder CDS1 Series With Auto Switch
  • Volume Discount

Square cover air cylinder.
[Features]
· Tie-rod type.
· Large bore size.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDS1TN125-270

Part Number
CDS1TN125-270
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Bellows Custom-made Specifications Type
1 Piece(s)Available

8 Days

1252700.05 to 0.97RcWithout switch--Center trunnion typeNoneNoneNon-lube

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function Standard Environment, Applications Standard End Locking No
Valves Presence Cushion With cushions on both sides Specifications Built-in magnet
Rod Tip Metal Fitting None

Please check the type/dimensions/specifications of the part CDS1TN125-270 in the Air Cylinder CDS1 Series With Auto Switch series.

Products like this...

Part Number
CDS1BN125-250-A53L
CDS1BN125-300
CDS1BN125-350
CDS1TN125-300
CDS1TN140-1000
CDS1TN160-190
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Bellows Custom-made Specifications Type
1 Piece(s)Available

8 Days

1252500.05 to 0.97RcA5332Basic typeNoneNoneNon-lube
1 Piece(s)Available

8 Days

1253000.05 to 0.97RcWithout switch--Basic typeNoneNoneNon-lube
1 Piece(s)Available

8 Days

1253500.05 to 0.97RcWithout switch--Basic typeNoneNoneNon-lube
1 Piece(s)Available

8 Days

--0.05 to 0.97RcWithout switch--Center trunnion typeNoneNoneNon-lube
1 Piece(s)Available

8 Days

-1,0000.05 to 0.97RcWithout switch--Center trunnion typeNoneNoneNon-lube
1 Piece(s)Available

8 Days

-1900.05 to 0.97RcWithout switch--Center trunnion typeNoneNoneNon-lube

Additional Products in this Category

Tech Support