(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series (Part Numbers)

Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series
  • Volume Discount

Tie-rod type air cylinder.
[Features]
· Square cover.
· Large bore size.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CS1TN200-50

Part Number
CS1TN200-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Rod Tip Metal Fitting Type of Mount Support Tube Material Custom-made Specifications Type Stroke adjustment symbol
1 Piece(s)Available

8 Days

Single Rods-20050Rc----NoneCenter trunnion typeIron tubeNoneNon-lube-

Loading...

  1. 1

Basic Information

Main Body Shape Standard Additional Function Standard Environment, Applications Standard
End Locking No Valves Presence Cushion With cushions on both sides
Operating Pressure(MPa) 0.05 to 0.97 Bellows None Pressure vessel construction code Conforming

Please check the type/dimensions/specifications of the part CS1TN200-50 in the Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series series.

Products like this...

Part Number
CS1BN125-15
CS1BN125-200
CS1BN125-250
CS1BN125-300
CS1TN200-60
CS1TN300TN-530-XC14A
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Rod Tip Metal Fitting Type of Mount Support Tube Material Custom-made Specifications Type Stroke adjustment symbol
1 Piece(s)Available

8 Days

Single Rods---Rc----NoneBasic typeAluminum tubeNoneNon-lube-
1 Piece(s)Available

8 Days

Single Rods---Rc----NoneBasic typeAluminum tubeNoneNon-lube-
1 Piece(s)Available

8 Days

Single Rods---Rc----NoneBasic typeAluminum tubeNoneNon-lube-
1 Piece(s)Available

8 Days

Single Rods---Rc----NoneBasic typeAluminum tubeNoneNon-lube-
1 Piece(s)

8 Days

Single Rods---Rc----NoneCenter trunnion typeIron tubeNoneNon-lube-
1 Piece(s)Available

8 Days

Single Rods-300530NPT----NoneCenter trunnion typeIron tubeChange to the trunnion bracket mounting position (A type)Non-lube-

Additional Products in this Category

Tech Support