(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tie-rod type air cylinder.
[Features]
· Square cover.
· Large bore size.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Part Number
Configured Part Number is shown.
CS1BN250-60
Part Number |
---|
CS1BN250-60 |
Loading...
Main Body Shape | Standard | Additional Function | Standard | Environment, Applications | Standard |
---|---|---|---|---|---|
End Locking | No | Valves | Presence | Cushion | With cushions on both sides |
Operating Pressure(MPa) | 0.05 to 0.97 | Bellows | None | Pressure vessel construction code | Conforming |
Please check the type/dimensions/specifications of the part CS1BN250-60 in the Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series series.
Part Number |
---|
CS1BN125-200 |
CS1BN125-250 |
CS1BN125-300 |
CS1BN250-600 |
CS1BN250-700 |
CS1BN250-80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy