(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series (Part Numbers)

Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series
  • Volume Discount

Tie-rod type air cylinder.
[Features]
· Square cover.
· Large bore size.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CS1BN250-400

Part Number
CS1BN250-400
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Cushion Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Rod Tip Metal Fitting Type of Mount Support Bellows Tube Material Custom-made Specifications Customized specification (port positions) Type Made-to-order specification (cushion valve position) Stroke adjustment symbol
1 Piece(s)Available

8 Days

Single Rods-250400StandardWith cushions on both sides0.05 to 0.97Rc----NoneBasic typeNoneIron tubeNone-Non-lube--

Loading...

  1. 1

Basic Information

Main Body Shape Standard Additional Function Standard End Locking No
Valves Presence Pressure vessel construction code Conforming

Please check the type/dimensions/specifications of the part CS1BN250-400 in the Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series series.

Products like this...

Part Number
CS1B180-400
CS1B180-700
CS1B180-80
CS1BN250-406
CS1BN250-410
CS1BN250-460
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Cushion Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Rod Tip Metal Fitting Type of Mount Support Bellows Tube Material Custom-made Specifications Customized specification (port positions) Type Made-to-order specification (cushion valve position) Stroke adjustment symbol
1 Piece(s)Available

Quote

Single Rods--400StandardWith cushions on both sides0.05 to 0.97Rc----NoneBasic typeNoneIron tubeNone-Lube type--
1 Piece(s)Available

Quote

Single Rods--700StandardWith cushions on both sides0.05 to 0.97Rc----NoneBasic typeNoneIron tubeNone-Lube type--
1 Piece(s)Available

Quote

Single Rods---StandardWith cushions on both sides0.05 to 0.97Rc----NoneBasic typeNoneIron tubeNone-Lube type--
1 Piece(s)Available

8 Days

Single Rods-250406StandardWith cushions on both sides0.05 to 0.97Rc----NoneBasic typeNoneIron tubeNone-Non-lube--
1 Piece(s)Available

8 Days

Single Rods-250410StandardWith cushions on both sides0.05 to 0.97Rc----NoneBasic typeNoneIron tubeNone-Non-lube--
1 Piece(s)Available

8 Days

Single Rods-250460StandardWith cushions on both sides0.05 to 0.97Rc----NoneBasic typeNoneIron tubeNone-Non-lube--

Additional Products in this Category

Tech Support