(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series (Part Numbers)

Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

An air cylinder with easy air cushion control.
[Features]
· Weight reduced by up to 15%.
· Various switches such as compact auto switches and strong magnetic field resistant switches can be mounted.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See catalog for specification details.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CA2B80-175JZ

Part Number
CA2B80-175JZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods---Air cushion0.05 to 1.0Without magnetRc----Without bracketWithout bracketBasic typeNylon tarpaulinNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function Standard
Environment, Applications Standard Tube Material Aluminum tube

Please check the type/dimensions/specifications of the part CA2B80-175JZ in the Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series series.

Products like this...

Part Number
CA2B100-150Z
CA2B100-175Z
CA2B100-200Z
CA2B80-175Z
CA2B80-200Z
CA2B80-250Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Bellows Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods---Air cushion0.05 to 1.0Without magnetRc----Without bracketWithout bracketBasic typeNoneNone
1 Piece(s)Available

8 Days

Single Rods---Air cushion0.05 to 1.0Without magnetRc----Without bracketWithout bracketBasic typeNoneNone
1 Piece(s)Available

8 Days

Single Rods---Air cushion0.05 to 1.0Without magnetRc----Without bracketWithout bracketBasic typeNoneNone
1 Piece(s)Available

8 Days

Single Rods---Air cushion0.05 to 1.0Without magnetRc----Without bracketWithout bracketBasic typeNoneNone
1 Piece(s)Available

8 Days

Single Rods80200-Air cushion0.05 to 1.0Without magnetRc----Without bracketWithout bracketBasic typeNoneNone
1 Piece(s)Available

8 Days

Single Rods80250-Air cushion0.05 to 1.0Without magnetRc----Without bracketWithout bracketBasic typeNoneNone

Additional Products in this Category

Tech Support