(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Flow Switch For Water PF2W Series

Digital Flow Switch For Water PF2W Series
  • Volume Discount

Integrated and remote type flow switch.
[Features]
· Has switch output, accumulated pulse output and analog output.
· Can switch between accumulated flow rate and instantaneous flow rate.
· Water-resistant construction conforming to IP65.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

Part Number
PF2W504-03
PF2W520-03
PF2W520-04
PF2W704-03-27-M
PF2W711-N10-67
PF2W720-03-27
PF2W720-03-27-M
PF2W720-04-27
PF2W720-04-27-M
PF2W720-04-67-M
PF2W720-N04-67
PF2W740-06-27
PF2W740-N06-67
Part NumberMinimum order quantityVolume DiscountDays to Ship Flow Range
(L/min)
Sensor, Monitor Structure Output Method Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Number of Output Points Acquired Standards Unit Specifications Rating Flow Range
(L/min)
Option Output Specification Accuracy
(%F.S.)
Operating Fluid Temperature
(°C)
1 Piece(s)Available

Quote

to less than 10[Separate Type Connector Connection] Separated sensor-[Rc (R)] Rc[3/8] 3/8-1--0.5 to 4NoneOutput for monitor±5% F.S.-
1 Piece(s)Available

Quote

10~Less than 50[Separate Type Connector Connection] Separated sensor-[Rc (R)] Rc[3/8] 3/8-1--2 to 16NoneOutput for monitor±5% F.S.-
1 Piece(s)Available

Quote

10~Less than 50[Separate Type Connector Connection] Separated sensor-[Rc (R)] Rc[1/2] 1/21.51--2 to 16NoneOutput for monitor±5% F.S.-
1 Piece(s)Available

Quote

to less than 10[Integrated Type] Display IntegratedNPN Open Collector / Pulse[Rc (R)] Rc[3/8] 3/81.52-SI unit fixed0.5 to 4-NPN open collector 2 outputs±5% F.S.-
1 Piece(s)Available

3 Days

100~Less than 500[Integrated Type] Display IntegratedPNP Open Collector / Pulse[NPT] NPT[1] 11.52CEWith unit conversion function10 to 100-PNP open collector 2 outputs±3%F.S.0–50
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / Pulse[Rc (R)] Rc[3/8] 3/8-2-With unit conversion function2 to 16-NPN open collector 2 outputs±5% F.S.-
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / Pulse[Rc (R)] Rc[3/8] 3/8-2-SI unit fixed2 to 16-NPN open collector 2 outputs±5% F.S.-
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / Pulse[Rc (R)] Rc[1/2] 1/21.52-With unit conversion function2 to 16-NPN open collector 2 outputs±5% F.S.-
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / Pulse[Rc (R)] Rc[1/2] 1/21.52-SI unit fixed2 to 16-NPN open collector 2 outputs±5% F.S.-
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedPNP Open Collector / Pulse[Rc (R)] Rc[1/2] 1/2-2-SI unit fixed2 to 16-PNP open collector 2 outputs±5% F.S.-
1 Piece(s)Available

3 Days

10~Less than 50[Integrated Type] Display IntegratedPNP Open Collector / Pulse[NPT] NPT[1/2] 1/21.52CEWith unit conversion function2 to 16-PNP open collector 2 outputs±5% F.S.0–50
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / Pulse[Rc (R)] Rc[3/4] 3/41.52-With unit conversion function5 to 40-NPN open collector 2 outputs±5% F.S.-
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedPNP Open Collector / Pulse[NPT] NPT[3/4] 3/41.52CEWith unit conversion function5 to 40-PNP open collector 2 outputs±5% F.S.0–50

Loading...

  1. 1

Basic Information

Type Flow Switch for Water Fluid Type Water Pipe Port Type Female Thread
Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10% Liquid-contacting parts material Resin
Enclosure IP65 Lead Wire Lead wire with M12 connector 3 m

Additional Products in this Category

Tech Support