(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chemical Valve, Integrated Insert Bushing Type Fitting With Non-Metal Exterior LVQ Series

Chemical Valve, Integrated Insert Bushing Type Fitting With Non-Metal Exterior LVQ Series
  • Volume Discount

LVQ Series screwless integrated type valve insert bushing fitting with non-metal exterior for chemicals.
[Features]
· A non-metal construction that joins the actuator to the body without using any metal screws.
· Materials: body: New PFA; diaphragm: PTFE; Actuator: PVDF.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LVQ30-S06M-1
LVQ30-S07N
LVQ30-S11N
LVQ40-S13N-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Body class Compatible sizes Pilot port type Option (1) Orifice diameter
(ø)
1 Piece(s)Available

Quote

3Tube: 6 × 4LQ1 integrated fitting, connection tube size 4 × 3With flow rate control8
1 Piece(s)Available

Quote

3Tube: 1/4 in × 5/32"Screw-in, NPT 1/8None8
1 Piece(s)Available

Quote

3Tube: 3/8 in × 1/4"Screw-in, NPT 1/8None8
1 Piece(s)Available

Quote

4Tube: 1/2 in × 3/8"Screw-in, NPT 1/8With flow rate control10

Loading...

  1. 1

Basic Information

Valve type N.C. Fitting type LQ2 B port (out) different diameter size Same size as A/B port
Pilot port direction 1 Option (2) None

Additional Products in this Category

Tech Support