(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flame-Resistant (Equivalent To UL-94 Standard V-0) FR Three-Layer Polyurethane Tubing, TRTU Series

Flame-Resistant (Equivalent To UL-94 Standard V-0) FR Three-Layer Polyurethane Tubing, TRTU Series
  • Volume Discount

Triple-layered, flame-resistant (equivalent to UL-94 standard V-0) polyurethane tubing, TRTU series.
[Features]
· Includes an aluminum layer between the outer sheath and the inner tube for improved spatter resistance.
[Applications]
· Suitable for air and water piping in environments with sparks from arc welders, etc.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
TRTU0604B-20
TRTU0604B-100
TRTU0604BU-20
TRTU0604BU-100
TRTU0604G-20
TRTU0604G-100
TRTU0604R-20
TRTU0604R-100
TRTU0604W-20
TRTU0604W-100
TRTU0604Y-20
TRTU0604Y-100
TRTU0805B-20
TRTU0805B-100
TRTU0805BU-20
TRTU0805BU-100
TRTU0805G-20
TRTU0805G-100
TRTU0805R-20
TRTU0805R-100
TRTU0805W-20
TRTU0805W-100
TRTU0805Y-20
TRTU0805Y-100
TRTU1065B-20
TRTU1065B-100
TRTU1065BU-20
TRTU1065BU-100
TRTU1065G-20
TRTU1065G-100
TRTU1065R-20
TRTU1065R-100
TRTU1065W-20
TRTU1065W-100
TRTU1065Y-20
TRTU1065Y-100
TRTU1208B-20
TRTU1208B-100
TRTU1208BU-20
TRTU1208BU-100
TRTU1208G-20
TRTU1208G-100
TRTU1208R-20
TRTU1208R-100
TRTU1208W-100
TRTU1208Y-20
TRTU1208Y-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D. D
(Ø)
I.D. [Distinction] I.D. d
(Ø)
Number of Cables
(per piece)
Minimum Bending Radius
(mm)
Operating temperature
(°C)
Length
(m)
1 Piece(s)Available

3 Days

[White] White (material)~66~44-50-20 to +60, With Water: 0 to +40 (Do Not Freeze)20
1 Piece(s)Available

Quote

[White] White (material)~66~44-50-20 to +60, With Water: 0 to +40 (Do Not Freeze)100
1 Piece(s)Available

3 Days

[Blue] Clear Blue~66~44150-20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

Quote

[Blue] Clear Blue~66~44150-20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

Quote

[Green] Clear Green~66~44150-20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

Quote

[Green] Clear Green~66~44150-20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

Quote

[Red] Clear Red~6-~4----20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

Quote

[Red] Clear Red~66~44150-20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Translucent~66~44150-20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

3 Days

[Transparent (including non-white colors)] Translucent~6-~4----20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

Quote

[Yellow] Clear Yellow~66~44150-20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

Quote

[Yellow] Clear Yellow~6-~4----20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

Quote

[White] White (material)~88~55-60-20 to +60, With Water: 0 to +40 (Do Not Freeze)20
1 Piece(s)Available

3 Days

[White] White (material)~88~55-60-20 to +60, With Water: 0 to +40 (Do Not Freeze)100
1 Piece(s)Available

3 Days

[Blue] Clear Blue~88~55-60-20 to +60, With Water: 0 to +40 (Do Not Freeze)20
1 Piece(s)Available

3 Days

[Blue] Clear Blue~88~55-60-20 to +60, With Water: 0 to +40 (Do Not Freeze)100
1 Piece(s)Available

Quote

[Green] Clear Green~88~55160-20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

Quote

[Green] Clear Green~8-~5----20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

Quote

[Red] Clear Red~8-~5----20 to +60, With Water: 0 to +40 (Do Not Freeze)20
1 Piece(s)Available

3 Days

[Red] Clear Red~8-~5----20 to +60, With Water: 0 to +40 (Do Not Freeze)100
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Translucent~8-~5----20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

3 Days

[Transparent (including non-white colors)] Translucent~88~55160-20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

Quote

[Yellow] Clear Yellow~88~55160-20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

Quote

[Yellow] Clear Yellow~8-~5----20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

Quote

[White] White (material)~1010~76.5---20 to +60, With Water: 0 to +40 (Do Not Freeze)20
1 Piece(s)Available

3 Days

[White] White (material)~1010~76.5170-20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

3 Days

[Blue] Clear Blue~1010~76.5170-20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

3 Days

[Blue] Clear Blue~1010~76.5170-20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

Quote

[Green] Clear Green~10-~7----20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

Quote

[Green] Clear Green~1010~76.5170-20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

Quote

[Red] Clear Red~1010~76.5170-20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

3 Days

[Red] Clear Red~1010~76.5170-20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Translucent~1010~76.5170-20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

3 Days

[Transparent (including non-white colors)] Translucent~1010~76.5170-20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

Quote

[Yellow] Clear Yellow~1010~76.5170-20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

3 Days

[Yellow] Clear Yellow~1010~76.5170-20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

Quote

[White] White (material)~15-~8----20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

3 Days

[White] White (material)~1512~88180-20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

3 Days

[Blue] Clear Blue~1512~88180-20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

3 Days

[Blue] Clear Blue~1512~88180-20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

Quote

[Green] Clear Green~1512~88180-20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

Quote

[Green] Clear Green~1512~88180-20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

Quote

[Red] Clear Red~15-~8----20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

Quote

[Red] Clear Red~1512~88180-20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

3 Days

[Transparent (including non-white colors)] Translucent~1512~88180-20 to +60, Water: 0 to 40 (No freezing)100
1 Piece(s)Available

3 Days

[Yellow] Clear Yellow~1512~88180-20 to +60, Water: 0 to 40 (No freezing)20
1 Piece(s)Available

3 Days

[Yellow] Clear Yellow~1512~88180-20 to +60, Water: 0 to 40 (No freezing)100

Loading...

  1. 1

Basic Information

Type Straight Material Urethane Cutting Service Usage No
Applicable Fluid Water / Air Material, Urethane Inner Operating Environment Standard / Sputtering Resistance
Maximum operating pressure(MPa) 0.8 (at 20°C)

Additional Products in this Category

Tech Support