(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type, Double Acting, Single Rod CM2 Series (Part Numbers)

Air Cylinder, Standard Type, Double Acting, Single Rod CM2 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Air cylinder with female rod end available as standard.
[Features]
· Rod-end types can be selected to suit the application.
· Various mounting bracket options.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· Single clevis and trunnion pivot brackets are available.
· Total length is shortened with boss-cut type.
· Water-resistant compact auto switch mountable.

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations.

PDF

Part Number

Configured Part Number is shown.

CDM2BZ32-75AZ

Part Number
CDM2BZ32-75AZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Additional Function Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Type
1 Piece(s)Available

8 Days

Standard3275Standard-10~700.05~1Air cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ANoneWithout bracketBoss-cut / BasicMale threadNoneNonePneumatic type

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard

Please check the type/dimensions/specifications of the part CDM2BZ32-75AZ in the Air Cylinder, Standard Type, Double Acting, Single Rod CM2 Series series.

Products like this...

Part Number
CDM2B20-165AZ
CDM2B20-170Z
CDM2B20-220AZ
CDM2BZ32TN-75AZ
CDM2BZ40-50Z
CDM2C20-110Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Additional Function Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Type
1 Piece(s)Available

8 Days

Standard20165Standard-10~700.05~1Air cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ANoneWithout bracketBasic (Double-side bossed)Male threadNoneNonePneumatic type
1 Piece(s)Available

8 Days

Standard20170Standard-10~700.05~1Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ANoneWithout bracketBasic (Double-side bossed)Male threadNoneNonePneumatic type
1 Piece(s)Available

8 Days

Standard20220Standard-10~700.05~1Air cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ANoneWithout bracketBasic (Double-side bossed)Male threadNoneNonePneumatic type
1 Piece(s)Available

8 Days

Standard3275Standard-10~700.05~1Air cushionBuilt-in magnetNPTWithout auto switchN/AN/AN/ANoneWithout bracketBoss-cut / BasicMale threadNoneNonePneumatic type
1 Piece(s)Available

8 Days

Standard4050Standard-10~700.05~1Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ANoneWithout bracketBoss-cut / BasicMale threadNoneNonePneumatic type
1 Piece(s)Available

8 Days

Standard20110Standard-10~700.05~1Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ANoneWithout bracketSingle ClevisMale threadNoneNonePneumatic type

Additional Products in this Category

Tech Support