(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guide Cylinder - Compact, Air Cushion, MGP Series

Guide Cylinder - Compact, Air Cushion, MGP Series
  • Volume Discount

A space saving compact cylinder with guide.
[Features]
· The shortening of the guide rod and change to the thickness of the plate has reduced the product weight by up to 24%.
· By reducing the guide rod length by as much as 22 mm, the amount of machining work required to create clearance between the bottom of the cylinder body and the equipment has been reduced.
· Small auto switches and auto switches resistant to strong magnetic fields can be directly mounted on 2 sides.
· 4 types of mounting are possible. Piping is possible from 2 directions.
· With air cushion.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • See the manufacturer's catalog for details about auto switches.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Compact Guide Cylinder With Air Cushion MGP Series Specifications

4 Types of Mounting, Piping from 2 Directions

4 types of mounting / Piping from 2 directions

4 types of mounting / Piping from 2 directions

3 Types of Bearing

Slide bearing / ball bushing / high precision ball bushing

Slide bearing / ball bushing / high precision ball bushing

With Air Cushion

Tube Inner Diameter (mm) Reduction Rate (%) Weight (kg)
ø16 12 1.28
ø20 18 1.91
ø25 22 2.52
ø32 24 3.57
ø40 23 4.13
ø50 23 6.56
ø63 22 8.04
ø80 21 11.35
ø100 19 17.72

Compared to the conventional MGPM with air cushion, 200 stroke.

  • Weight reduced by up to 24%.
  • Performance and strength are equivalent to the conventional MGP with air cushion product series.
  • Mounting dimensions are equivalent to the conventional MGP with air cushion product series.
Guide rod shortened up to 35.5 mm

Guide rod shortened up to 35.5 mm

Tube Internal Diameter Guide Rod
Shortened by New Dimensions
ø32 33.5 9
ø40 33.5 2.5
ø50 22 12.5
ø63 22 7.5
ø80 35.5 10
ø100 35.5 10.5

(Units: mm)

Compared to the conventional MGPM with air cushion, 50 stroke.

Specifications

Tube Inner Diameter (mm) 16 20 25 32 40 50 63 80 100
Action Double-acting type
Fluid Air
Proof Pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Minimum operating pressure 0.15 MPa 0.12 MPa
Ambient and Fluid Temperature -10 to 60°C (no freezing)
Operating Piston Speed* 50 to 500 mm/s 50 to 400 mm/s
Cushioning Air cushions on both sides (without bumpers)
Lubrication Not required (non-lubricated)
Stroke Length Tolerance 0 to +1.5 mm

Speed with no load. Depending on the operating conditions, the piston speed may not be able to be achieved.

Standard Stroke Table

Symbol: Air cushion

Symbol
Air cushion

Tube Inner Diameter (mm) Standard Stroke (mm)
16 25, 50, 75, 100, 125, 150, 175, 200, 250
20 to 63 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400
80, 100 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400
Part Number
MGPL16-50AZ
MGPM16-25AZ
MGPM16-50AZ
MGPM16-100AZ
MGPM20-50AZ
MGPM20-75AZ
MGPM25-50AZ
MGPM32-25AZ
MGPM32-50AZ
MGPM32-75AZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Additional Function Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Shaft Bearing Custom-made Specifications Option
1 Piece(s)Available

3 Days

Standard1650-10~60-Air CushionM5 x 0.8Without auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Standard1625-10~60-Air CushionM5 x 0.8Without auto switchN/AN/AN/ASlide bearingNone-
1 Piece(s)Available

3 Days

Standard1650-10~60-Air CushionM5 x 0.8Without auto switchN/AN/AN/ASlide bearingNone-
1 Piece(s)Available

3 Days

Standard16100-10~60-Air CushionM5 x 0.8Without auto switchN/AN/AN/ASlide bearingNone-
1 Piece(s)Available

3 Days

Standard2050-10~60-Air CushionRcWithout auto switchN/AN/AN/ASlide bearingNone-
1 Piece(s)Available

3 Days

Standard2075-10~60-Air CushionRcWithout auto switchN/AN/AN/ASlide bearingNone-
1 Piece(s)Available

3 Days

Standard / With rod detent function2550-0.1~1Air cushions on both sides (without bumpers)Rc----Slide bearing-Standard product (No options)
1 Piece(s)Available

3 Days

Standard3225-10~60-Air CushionRcWithout auto switchN/AN/AN/ASlide bearingNone-
1 Piece(s)Available

3 Days

Standard3250-10~60-Air CushionRcWithout auto switchN/AN/AN/ASlide bearingNone-
1 Piece(s)Available

Quote

Standard3275-10~60-Air CushionRcWithout auto switchN/AN/AN/ASlide bearingNone-

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Guided
Environment, Applications Standard

Additional Products in this Category

Tech Support