(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Cylinder, Non-Rotating Rod, Double Acting, Single Rod CQ2K Series (Part Numbers)

Compact Cylinder, Non-Rotating Rod, Double Acting, Single Rod CQ2K Series
  • Volume Discount

A space-saving non-rotating type cylinder with a short overall length design.
[Features]
· Non-rotating rod type.
· Action: Double acting, single rod.
· A space-saving cylinder that achieves compact equipment design.
· Small auto switches can be mounted on 4 surfaces. (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces)
· No projection of auto switch.
· With auto switch.

(i)Caution

  • Product pictures are representations. See catalog for specification details.
  • See the manufacturer's catalog for details about auto switches.
  • A round slot for mounting small auto switches is provided on 2 surfaces for ø12 to ø25, and on 4 surfaces for ø32 to ø100 models.

PDF

Part Number

Configured Part Number is shown.

CDQ2KB20-5DZ

Part Number
CDQ2KB20-5DZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Shape Additional Function Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Specifications Support bracket Port thread type Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Custom-made Specifications Auto switch mounting slot Option
1 Piece(s)Available

8 Days

[Block Shape] Block shapeStandard205-10~700.05~1NoneBuilt-in magnetThrough-hole (standard)Metric-Without auto switchN/AN/AN/ANone--

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Environment, Applications Standard
Type Pneumatic type

Please check the type/dimensions/specifications of the part CDQ2KB20-5DZ in the Compact Cylinder, Non-Rotating Rod, Double Acting, Single Rod CQ2K Series series.

Products like this...

Part Number
CDQ2KA40-10DZ
CDQ2KA40-15DZ
CDQ2KA40-20DMZ
CDQ2KB25-10DMZ
CDQ2KB25-10DZ
CDQ2KB25-15DMZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Shape Additional Function Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Specifications Support bracket Port thread type Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Custom-made Specifications Auto switch mounting slot Option
1 Piece(s)Available

3 Days

[Block Shape] Block shapeStandard4010-10~700.05~1NoneBuilt-in magnetBoth ends tappedRc-Without auto switchN/AN/AN/ANone--
1 Piece(s)Available

8 Days

[Block Shape] Block shapeStandard4015-10~700.05~1NoneBuilt-in magnetBoth ends tappedRc-Without auto switchN/AN/AN/ANone--
1 Piece(s)Available

8 Days

[Block Shape] Block shapeStandard4020-10~700.05~1NoneBuilt-in magnetBoth ends tappedRcRod-end male threadWithout auto switchN/AN/AN/ANone--
1 Piece(s)Available

8 Days

[Block Shape] Block shapeStandard2510-10~700.05~1NoneBuilt-in magnetThrough-hole (standard)MetricRod-end male threadWithout auto switchN/AN/AN/ANone--
1 Piece(s)Available

3 Days

[Block Shape] Block shapeStandard2510-10~700.05~1NoneBuilt-in magnetThrough-hole (standard)Metric-Without auto switchN/AN/AN/ANone--
1 Piece(s)Available

8 Days

[Block Shape] Block shapeStandard2515-10~700.05~1NoneBuilt-in magnetThrough-hole (standard)MetricRod-end male threadWithout auto switchN/AN/AN/ANone--

Additional Products in this Category

Tech Support