(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Compact Cylinder, Standard Type, Single Acting, Single Rod CQ2 Series (Part Numbers)

Compact Cylinder, Standard Type, Single Acting, Single Rod CQ2 Series
  • Volume Discount

A space-saving cylinder designed with a short overall length. Helps to make jigs and equipment more compact.
[Features]
· Remodeled with a new body for more flexibility. Small auto switches can be mounted on the 4 surfaces.
· Auto switches can be mounted at any position on the 4 surfaces to best match the installation conditions (ø12 to ø25: 2 surfaces).
· Improved design flexibility.
· The auto switch rail has been removed. A round groove for mounting small auto switches has been provided on the 4 surfaces.
· Supports up to ø200.
· No projection of auto switches.
· Lightweight: Reduced by 5 to 13% (compared to conventional CQ2 Series).
· With auto switch.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • See the manufacturer's catalog for details about auto switches.
  • Round slots for mounting small auto switches are provided on 2 surfaces for ø12 to ø25, and on 4 surfaces for ø32 to ø100 models.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

CDQ2B32-10SMZ

Part Number
CDQ2B32-10SMZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Mounting bolt
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)32100.05~1Built-in magnetThrough-hole (standard)RcRod-end male threadWithout auto switchN/AN/AN/AYes

Loading...

  1. 1

Basic Information

Main Body Shape Block shape Additional Function Standard Environment, Applications Standard
Operating Temperature(℃) -10::70 Cushion None Custom-made Specifications None
Type Pneumatic type

Please check the type/dimensions/specifications of the part CDQ2B32-10SMZ in the Compact Cylinder, Standard Type, Single Acting, Single Rod CQ2 Series series.

Products like this...

Part Number
CDQ2A12-5SZ
CDQ2A12-5TMZ
CDQ2A12-5TZ
CDQ2B32-10SZ
CDQ2B32-10TMZ
CDQ2B32-10TZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Mounting bolt
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)1250.07~1Built-in magnetBoth ends tappedMetric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.07~1Built-in magnetBoth ends tappedMetricRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.07~1Built-in magnetBoth ends tappedMetric-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)32100.05~1Built-in magnetThrough-hole (standard)Rc-Without auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)32100.05~1Built-in magnetThrough-hole (standard)RcRod-end male threadWithout auto switchN/AN/AN/AYes
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)32100.05~1Built-in magnetThrough-hole (standard)Rc-Without auto switchN/AN/AN/AYes

Additional Products in this Category

Tech Support