(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Inch Size Rectangular Multi-Connector Plug Connector KDM Series【10 Pieces Per Package】

Inch Size Rectangular Multi-Connector Plug Connector KDM Series
  • Volume Discount

A one-touch fitting that is effective in reducing labor when dismantling machinery equipment for transport and when replacing broken parts.
[Features]
· Requires less installation space than when using multiple bulkhead unions for panels.
· Multiple pipes can be attached and detached in a single action, meaning fewer piping mistakes with much less time needed to be spent on installation work.
· As it is a one-touch pipe fitting, it greatly reduces piping work.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KDMP-03
KDMP-07
KDMS-07
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Fitting Type Sockets, Reducers Other Shapes

10 Pieces Per Package

1 Pack(s)Available

Quote

Other shapes-[Others] Sputtering Cover

10 Pieces Per Package

1 Pack(s)Available

Quote

Other shapes-[Others] Sputtering Cover

10 Pieces Per Package

1 Pack(s)Available

Quote

Socket and reducer[Others] Socket Connector-

Loading...

  1. 1

Basic Information

Type Single-Action Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Air

Additional Products in this Category

Tech Support