(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Coupler, KC Series, Union for Bulkhead, KCE【10 Pieces Per Package】

Tube Coupler, KC Series, Union for Bulkhead, KCE
  • Volume Discount

Quick-connect fitting for bulkheads.
[Features]
·Rationalization and labor saving of piping work
·Quick-connect fitting that stops air when the tube is removed (built-in self-sealing mechanism)
·Copper-free specifications (With electroless nickel plating)
・ The standard specification is with sealant
·Checked only for one port
[Applications]
・ Used for wire-to-wire connection between tubes such as panel mounting

PDF

Part Number

Configured Part Number is shown.

Part Number
KCE04-00
KCE06-00
KCE08-00
KCE10-00
KCE12-00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

3 Days

4

10 Pieces Per Package

1 Pack(s)Available

3 Days

6

10 Pieces Per Package

1 Pack(s)Available

3 Days

8

10 Pieces Per Package

1 Pack(s)Available

Quote

10

10 Pieces Per Package

1 Pack(s)Available

Quote

-

Loading...

  1. 1

Basic Information

Type Single-Action Coupling Body Material C3604 Seal Material Standard (NBR)
Application Standard/Mini Applicable Fluid Air Fitting Type Union with same diameter
Union, Equal Dia. Bulkhead Union Types of connection Tube Connection Number of Connection Tubes(piece) 2
Release button color Blue

Additional Products in this Category

Tech Support