(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug-In Elbow KGL One-Touch Fitting【2 Pieces Per Package】

Plug-In Elbow KGL One-Touch Fitting
  • Volume Discount

SMC One-Touch fitting.

[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as for cleaning food processing machines where water or salt water splashes. Also, suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.

[Applications]
· Use to change by 90 degrees in a tube fetching direction from one-Touch fittings.


(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KGL04-99
KGL06-99
KGL08-99
KGL10-99
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Fitting Size (mm)

2 Pieces Per Package

1 Pack(s)Available

Quote

44

2 Pieces Per Package

1 Pack(s)Available

Quote

66

2 Pieces Per Package

1 Pack(s)Available

Quote

-8

2 Pieces Per Package

1 Pack(s)Available

Quote

1010

Loading...

  1. 1

Basic Information

Type Single Action / Pipe Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Socket and reducer
Sockets, Reducers Street Elbow Number of Connection Tubes(piece) 1 Color White
Specifications ISO Class:6 Release button color White

Additional Products in this Category

Tech Support