(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Branch Union Elbow KGLU One-Touch Fitting【2 Pieces Per Package】 (Part Numbers)

Branch Union Elbow KGLU One-Touch Fitting
  • Volume Discount

SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Used to branch line at right angles.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

KGLU08-00

Part Number
KGLU08-00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s)Available

Quote

Loading...

  1. 1

Basic Information

Type Single-Action Body Material Standard (PBT) Seal Material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Union with same diameter
Union, Equal Dia. Branch Elbow Tube Size 1(φ) 8 Number of Connection Tubes(piece) 3
Specifications ISO Class:6 Release button color White

Please check the type/dimensions/specifications of the part KGLU08-00 in the Branch Union Elbow KGLU One-Touch Fitting series.

Additional Products in this Category

Tech Support