(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Male Connector LQ3H-M Inch Size Fluoropolymer Fittings / Hyper Fittings

Male Connector LQ3H-M Inch Size Fluoropolymer Fittings / Hyper Fittings
  • Volume Discount

A fluoropolymer male connector with excellent assemblability.
[Features]
· A flared collet structure.
· Triple-seal construction.
· Excellent assemblability.
· Excellent flow-through characteristics.
· Able to withstand thermal stress.
· For use at 200°C.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
LQ3H2A-MN
LQ3H2B-M
LQ3H3A-MN
LQ3H3B-MN
LQ3H4B-MN
LQ3H4C-M
LQ3H4C-MN
LQ3H5A-MN
LQ3H5B-MN
LQ3H6A-MN
LQ3H6B-MN
LQ3H6C-MN
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube O.D. (inch) D (D1) Connection Screw Type M (M1) Connection Screw Nominal M (M1) Maximum Operating Temperature
(°C)
Size of Body
1 Piece(s)Available

Quote

-NPT (Male thread)1/8B(6A)-2
1 Piece(s)Available

Quote

-R1/4B(8A)-2
1 Piece(s)Available

Quote

3/8NPT (Male thread)1/8B(6A)2003
1 Piece(s)Available

Quote

3/8NPT (Male thread)1/4B(8A)2003
1 Piece(s)Available

Quote

1/2NPT (Male thread)3/8B(10A)2004
1 Piece(s)Available

Quote

-R1/2B(15A)-4
1 Piece(s)Available

Quote

1/2NPT (Male thread)1/2B(15A)2004
1 Piece(s)Available

Quote

-NPT (Male thread)3/8B(10A)-5
1 Piece(s)Available

Quote

-NPT (Male thread)1/2B(15A)-5
1 Piece(s)Available

Quote

-NPT (Male thread)1/2B(15A)-6
1 Piece(s)Available

Quote

-NPT (Male thread)3/4B(20A)-6
1 Piece(s)Available

Quote

-NPT (Male thread)1B(25A)-6

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Connection Type Screw⇔Pipe
Thread-to-Pipe Connection Type Threaded Straight Packing Clean Packaging Class M3.5 Equivalent Nut Material PFA

Additional Products in this Category

Tech Support