(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A fluoropolymer panel mount union fitting for use at temperatures of 200°C.
[Features]
· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· The seal lock on the nut helps prevent loosening.
· The trapezoidal thread allows for the application of high levels of torque.
· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
· Strong resistance to tube bending and deformation.
· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.
· The trapezoidal thread prevents the angled insertion of nuts.
Part Number
Configured Part Number is shown.
LQ1P5B
Item | Model | |||||
---|---|---|---|---|---|---|
LQ1□10 | LQ1□20 | LQ1□30 | LQ1□40 | LQ1□50 | LQ1□60 | |
Material | New PFA | |||||
Maximum operating pressure (at 20°C) | 1.0 MPa | |||||
Withstand pressure | Refer to the withstand pressure and heat resistance performance curves. | |||||
Operating temperature | 0 to 200℃ |
Withstand pressure and heat resistance performance curves
Series | Size | Pipe connection port diameter | Tube outer diameter | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Inch Size | |||||||||||||||
None | 1/8 " | 1/4 " | 3/8 " | 1/2 " | 3/4 " | 1 " | 1/8 " | 3/16 " | 1/4 " | 3/8 " | 1/2 " | 3/4 " | 1 " | ||
Panel Mount Union LQ1P | 1 | ○ | - | - | - | - | - | - | ○ | - | - | - | - | - | - |
2 | ○ | - | - | - | - | - | - | ● | ● | ○ | - | - | - | - | |
3 | ○ | - | - | - | - | - | - | - | - | ● | ○ | - | - | - | |
4 | ○ | - | - | - | - | - | - | - | - | - | ● | ○ | - | - | |
5 | ○ | - | - | - | - | - | - | - | - | - | - | ● | ○ | - | |
6 | ○ | - | - | - | - | - | - | - | - | - | - | - | ● | ○ |
Note: ○ Standard size ● With reducer
Panel Mount Union Outline Drawing
Panel Mount Union dimensional drawing
(E): Shows the approximate dimension of the inserted tubing from the end of the nut
W: Width across flats
Panel Mount Union dimensional drawing for size 1
Panel Mount Union dimensional drawing for sizes 2 to 5
Panel Mount Union dimensional drawing for size 6
Model | Applicable tube outer diameter | E | H | J | K | L1 | L2 | M | t | W1 | W2 |
---|---|---|---|---|---|---|---|---|---|---|---|
LQ1P1A | 1/8 " | 10 | - | 6 | 10.5 | 17 | 44 | 11.5 | 8 | 11 | 13 |
LQ1P2A□□ | 1/4 " | 15 | 14 | 6 | 14.5 | 23.5 | 55.5 | 16.5 | 8 | 15 | 17 |
LQ1P2B□□ | 3/16 " | ||||||||||
LQ1P3A□□ | 3/8 " | 20 | 17 | 7 | 20.5 | 30 | 69 | 23 | 8 | 21 | 24 |
LQ1P3B□□ | 1/4 " | ||||||||||
LQ1P4A□□ | 1/2 " | 24 | 21 | 7 | 24.5 | 35 | 78.5 | 28 | 8 | 26 | 28 |
LQ1P4B□□ | 3/8 " | ||||||||||
LQ1P5A□□ | 3/4 " | 29 | 26 | 9 | 36.5 | 43.5 | 100 | 39 | 9 | 39 | 43 |
LQ1P5B□□ | 1/2 " | ||||||||||
LQ1P6A□□ | 1 " | 39.5 | 36 | 10 | 48.5 | 58.5 | 133 | 49 | 10 | 51 | 55 |
LQ1P6B□□ | 3/4 " |
Units: mm
1. Use the dedicated tool for connecting tubes.
Refer to "High-Purity Fluoropolymer Fittings / Hyper Fitting LQ1, 2 Series Work Procedure Instructions" for notes regarding tube connections and dedicated tools.
Dedicated Tool Outline Drawing
2. Tighten the nut as far as the end surface of the main body. In order to confirm that it has properly reached the end surface of the main body, tighten by a further 1/8th (approx.) of a turn. You will know that you have sufficiently tightened the nut if it will turn no further past this point. Be sure to also refer to the appropriate tightening torques shown below.
Body size | Torque (N·m) |
---|---|
2 | 0.3 to 0.4 |
3 | 0.8 to 1.0 |
4 | 1.0 to 1.2 |
5 | 2.5 to 3.0 |
6 | 5.5 to 6.0 |
Note: For body size 1, tighten by hand.
Loading...
Type | Fitting Body | Material | PFA | Connection Type | Pipe⇔Pipe, same diameters connection |
---|---|---|---|---|---|
Pipe-to-Pipe Equal Dia. Connection Type | Panel Mount Union | Packing | Clean Packaging Class M3.5 Equivalent |
Please check the type/dimensions/specifications of the part LQ1P5B in the Panel Mount Union LQ1P Inch Size Fluoropolymer Fittings / Hyper Fittings series.
Part Number |
---|
LQ1P3B |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy