(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Branch Tee LQ1B-M Metric Size Fluoropolymer Fittings / Hyper Fittings (Part Numbers)

Male Branch Tee LQ1B-M Metric Size Fluoropolymer Fittings / Hyper Fittings
  • Volume Discount

A fluoropolymer fitting with a tube holding section on the nut that utilizes a 2-stage system for securely holding tubes in place.
[Features]
· Quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· For use at 200°C.
· The seal lock on the nut helps prevent loosening. The trapezoidal thread allows for the application of high levels of torque.
· Strong resistance to tube bending and deformation.
· Easy nut fastening
· Simply screw-in as far as the ends of the fitting to tighten the nuts. No need for gauge management for positioning.
· The trapezoidal thread prevents the angled insertion of nuts.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LQ1B21-M
LQ1B32-MN
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Screw Type M (M1) Connection Screw Nominal M (M1) Size of Body
1 Piece(s)Available

Quote

R1/8B(6A)2
1 Piece(s)Available

Quote

NPT (Male thread)1/4B(8A)3

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Connection Type Thread-to-Pipe Branch (Equal Diameter)
Thread-to-Pipe Multipoint Connection Type Male Branch Tee Packing Clean Packaging Class M3.5 Equivalent

Additional Products in this Category

Tech Support