(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Female Connector LQ1H-F Inch Size Fluoropolymer Fittings / Hyper Fittings

Female Connector LQ1H-F Inch Size Fluoropolymer Fittings / Hyper Fittings
  • Volume Discount

A fluoropolymer female connector fitting for use at temperatures of 200°C.
[Features]
· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· The seal lock on the nut helps prevent loosening.
· The trapezoidal thread allows for the application of high levels of torque.
· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
· Strong resistance to tube bending and deformation.
· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.
· The trapezoidal thread prevents the angled insertion of nuts.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LQ1H3D-F
LQ1H4A-F
LQ1H4E-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Screw Nominal M (M1) Size of Body
1 Piece(s)Available

Quote

3/8B(10A)3
1 Piece(s)Available

Quote

3/8B(10A)4
1 Piece(s)Available

Quote

1/2B(15A)4

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Connection Type Screw⇔Pipe
Thread-to-Pipe Connection Type Female Threaded straight Connection Screw Type M (M1) Rc Packing Clean Packaging Class M3.5 Equivalent

Additional Products in this Category

Tech Support