(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Male Connector LQ1H-M Inch Size Fluoropolymer Fittings / Hyper Fittings

Male Connector LQ1H-M Inch Size Fluoropolymer Fittings / Hyper Fittings
  • Volume Discount

A fluoropolymer male connector fitting for use at temperatures of 200°C.
[Features]
· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· The seal lock on the nut helps prevent loosening.
· The trapezoidal thread allows for the application of high levels of torque.
· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
· Strong resistance to tube bending and deformation.
· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.
· The trapezoidal thread prevents the angled insertion of nuts.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
LQ1H2A-MN
LQ1H2D-MN
LQ1H3A-M
LQ1H3A-MN
LQ1H3B-M
LQ1H3B-MN
LQ1H3C-MN
LQ1H3D-M
LQ1H4B-MN
LQ1H4C-MN
LQ1H4D-M
LQ1H5A-MN
LQ1H5B-MN
LQ1H5C-M
LQ1H5D-M
LQ1H6B-M
LQ1H6C-M
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube O.D. (inch) D (D1) Connection Screw Type M (M1) Connection Screw Nominal M (M1) Maximum Operating Temperature
(°C)
Size of Body
1 Piece(s)Available

Quote

1/4NPT (Male thread)1/8B(6A)2002
1 Piece(s)Available

Quote

1/4NPT (Male thread)1/4B(8A)2002
1 Piece(s)Available

Quote

-R1/4B(8A)-3
1 Piece(s)Available

Quote

-NPT (Male thread)1/4B(8A)-3
1 Piece(s)Available

Quote

1/4R1/4B(8A)2003
1 Piece(s)Available

Quote

1/4NPT (Male thread)1/4B(8A)2003
1 Piece(s)Available

Quote

-NPT (Male thread)3/8B(10A)-3
1 Piece(s)Available

Quote

-R3/8B(10A)-3
1 Piece(s)Available

Quote

-NPT (Male thread)3/8B(10A)-4
1 Piece(s)Available

Quote

-NPT (Male thread)1/2B(15A)-4
1 Piece(s)Available

Quote

-R1/2B(15A)-4
1 Piece(s)Available

Quote

-NPT (Male thread)1/2B(15A)-5
1 Piece(s)Available

Quote

-NPT (Male thread)1/2B(15A)-5
1 Piece(s)Available

Quote

-R3/4B(20A)-5
1 Piece(s)Available

Quote

-R3/4B(20A)-5
1 Piece(s)Available

Quote

-R3/4B(20A)-6
1 Piece(s)Available

Quote

-R1B(25A)-6

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Connection Type Screw⇔Pipe
Thread-to-Pipe Connection Type Threaded Straight Packing Clean Packaging Class M3.5 Equivalent

Additional Products in this Category

Tech Support