(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Exhaust Valve AQ Series

Quick Exhaust Valve AQ Series
  • Volume Discount

A small and lightweight quick exhaust valve / shuttle valve.
[Features]
· Excellent exhaust characteristics.
· Large valve capacity.
· Large model variety.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AQ1500-M5
AQ1510-01
AQ1510-N01
AQ2000-01
AQ2000-N02
AQ3000-N02
AQ3000-N03
AQ5000-06
AQ5000-N04
AQ5000-N06
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Connection Dia. Types of Screw Sonic Conductance IN -> OUT [dm3/(s/bar)] Option
1 Piece(s)Available

3 Days

[Zinc Die Cast] IKOU5M0.4Standard
1 Piece(s)Available

3 Days

[Zinc Die Cast] IKOU1/8Rc0.8Standard
1 Piece(s)Available

3 Days

[Zinc Die Cast] IKOU1/8NPT0.8Standard
1 Piece(s)Available

3 Days

Aluminum Diecast----
1 Piece(s)Available

3 Days

Aluminum Diecast----
1 Piece(s)Available

Quote

Aluminum Diecast----
1 Piece(s)Available

Quote

Aluminum Diecast----
1 Piece(s)Available

3 Days

Aluminum Diecast----
1 Piece(s)Available

3 Days

Aluminum Diecast----
1 Piece(s)Available

3 Days

Aluminum Diecast----

Loading...

  1. 1

Basic Information

Type Quick Exhaust Valves Adhesive Materials Nitrile Rubber Input Side, Port Type P (P1) Female Thread
Output Side, Port Type A Female Thread Exhaust Side, Port Type R Female Thread

Additional Products in this Category

Tech Support