(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extended Plug-In Elbow KRW-W2 Flame Retardant (UL-94 Standard V-0 Equivalent) FR One-Touch Fitting【5-10 Pieces Per Package】 (Part Numbers)

Extended Plug-In Elbow KRW-W2 Flame Retardant (UL-94 Standard V-0 Equivalent) FR One-Touch Fitting
  • Volume Discount

A flame retardant (UL-94 standard V-0 equivalent) one-touch fitting for perpendicular piping.
[Features]
· Supports FR soft nylon.
· The collet maximizes the retention force. The chuck engages the work piece securely.
· Its special shape ensures a secure seal and minimal resistance when inserting a tube. Can be used in everything from low vacuums to 1 MPa.
· Effective for piping in tight spaces.
· The body and threaded section can be rotated enough to allow for positioning.
[Applications]
· Can be used to connect piping in a perpendicular orientation from female threads.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KRW06-01SW2
KRW06-02SW2
KRW06-03SW2
KRW08-01SW2
KRW08-02SW2
KRW08-03SW2
KRW10-02SW2
KRW10-03SW2
KRW10-04SW2
KRW12-02SW2
KRW12-03SW2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection screw

10 Pieces Per Package

1 Pack(s)Available

Quote

61/8

10 Pieces Per Package

1 Pack(s)Available

Quote

61/4

10 Pieces Per Package

1 Pack(s)Available

Quote

63/8

10 Pieces Per Package

1 Pack(s)Available

Quote

81/8

10 Pieces Per Package

1 Pack(s)Available

Quote

-1/4

10 Pieces Per Package

1 Pack(s)Available

3 Days

83/8

5 Pieces Per Package

1 Pack(s)Available

Quote

101/4

5 Pieces Per Package

1 Pack(s)Available

Quote

103/8

5 Pieces Per Package

1 Pack(s)Available

Quote

-1/2

5 Pieces Per Package

1 Pack(s)Available

3 Days

-1/4

5 Pieces Per Package

1 Pack(s)Available

Quote

-3/8

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material PBT+PP Seal/O-ring material Standard (NBR)
Thread Portion Material Brass Application Standard/Mini Fitting Type Screw Mount Direction
Screw Mounting, Direction Elbow Elbows Triple Universal Elbow Types of connection R
Number of Connection Tubes(piece) 1

Additional Products in this Category

Tech Support