(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A one-touch male connector socket fitting.
[Features]
· Allows for centralized and distributed air supply from main pipe lines.
· Allows for centralized or distributed piping for use in different applications.
· Single-action tool-free connection and disconnection.
· Air output in any direction over 360°.
Part Number
Configured Part Number is shown.
Type | Single-Action / Screw | Body Material | Standard (PBT) | Seal Material | Standard (NBR) |
---|---|---|---|---|---|
Thread Portion Material | C3604 | Application | Standard/Mini | Applicable Fluid | Air |
Fitting Type | Socket and reducer | Sockets, Reducers | Connector Socket |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy