(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bulkhead Female Connector KBE Piping Module KB Series【10 Pieces Per Package】

Bulkhead Female Connector KBE Piping Module KB Series
  • Volume Discount

A one-touch fitting from SMC.

[Features]
· Allows for centralized and distributed air supply from main pipe lines.
· Allows for centralized or distributed piping for use in different applications.
· Tool-free single-action connection
· Free 360° distribution of air


(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KBE1-06
KBE2-06
KBE2-08
KBE2-10
KBE3-08
KBE3-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Size of Body Code

10 Pieces Per Package

1 Pack(s)Available

Quote

61

10 Pieces Per Package

1 Pack(s)Available

Quote

62

10 Pieces Per Package

1 Pack(s)Available

Quote

82

10 Pieces Per Package

1 Pack(s)Available

3 Days

102

10 Pieces Per Package

1 Pack(s)Available

Quote

83

10 Pieces Per Package

1 Pack(s)Available

Quote

-3

Loading...

  1. 1

Basic Information

Type Single-Action Body Material C3604+PBT+POM Seal/O-ring material Standard (NBR)
Thread Portion Material C3604 Application Standard/Mini Applicable Fluid Air
Fitting Type Union with same diameter Union, Equal Dia. Bulkhead Female Connector

Additional Products in this Category

Tech Support