(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A one-touch fitting from SMC.
[Features]
· Enables compact centralized piping.
· Allows centralized piping.
· Broad series lineup (40 models.)
· One-touch mounting.
[Applications]
· Piping.
Part Number
Configured Part Number is shown.
Part Number |
---|
KM11-03-09-6 |
KM11-03-09-10 |
KM11-04-08-6 |
KM11-04-08-10 |
KM11-06-10-6 |
KM11-06-10-10 |
KM11-07-11-6 |
KM11-07-11-10 |
KM11-08-12-6 |
KM11-08-12-10 |
KM11-09-13-6 |
KM11-09-13-10 |
Loading...
Type | Single-Action | Body Material | 304 Stainless Steel | Seal/O-ring material | Standard (NBR) |
---|---|---|---|---|---|
Fitting Type | Union with different diameters | Union, Unequal Dia. | IKOU | Color | Black |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy