(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A one-touch male connector fitting with hex socket head (KQ2S) and gasket seal from SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male connector with a hexagonal head that can be tightened with a hex wrench. Ideal for use in confined spaces.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [G], Release button: oval (pp. 60) / circle (pp. 168)
· Applicable tube outer diameter (mm), Connection thread [R], Release button: oval (pp. 68) circle (pp. 176)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 76) circle (pp. 188)
Part Number
Configured Part Number is shown.
Part Number |
---|
KQ2S04-01NP |
KQ2S06-G01A |
KQ2S06-G02A |
KQ2S08-G01A |
KQ2S08-G02A |
KQ2S10-G02A |
KQ2S12-G03A |
KQ2S12-G04A |
Loading...
Type | Single-Action / Screw | Seal/O-ring material | Standard (NBR) | Application | Standard/Mini |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Fitting Type | Screw Mount Direction | Screw Mounting, Direction | With hex socket and straight |
Number of Connection Tubes(piece) | 1 | Color | White | Release button shape | Perfect circle |
Release button color | Light Gray |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy