(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bulkhead Male Elbow KQ2LE One-Touch Fitting【5-10 Pieces Per Package】

Bulkhead Male Elbow KQ2LE One-Touch Fitting
  • Volume Discount

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to connect tubing through panels, etc., and to change the tube direction by 90 degrees.
[See here for the catalog]
Dimensional outline drawing: pp. 24, 46, 129, 154
Product details: pp. 5, 29, 101, 133
Standards information: pp. 6, 30, 102, 134

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2LE01-00A
KQ2LE03-00A
KQ2LE04-00A
KQ2LE04-00N
KQ2LE06-00A
KQ2LE06-00N
KQ2LE07-00A
KQ2LE08-00A
KQ2LE08-00N
KQ2LE09-00A
KQ2LE10-00A
KQ2LE10-00N
KQ2LE11-00A
KQ2LE12-00A
KQ2LE12-00N
KQ2LE13-00A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Tube Size 1
(φ)
Release button color

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-Orange

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-Orange

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP4Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)-Light Gray

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP6Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)-Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-Orange

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)-Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-Orange

5 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP10Light Gray

5 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)-Light Gray

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-Orange

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-Light Gray

5 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)-Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-Orange

Loading...

  1. 1

Basic Information

Type Single-Action Seal/O-ring material Standard (NBR) Application Standard/Mini
Applicable Fluid Water / Air Fitting Type Union with same diameter Union, Equal Dia. Bulkhead Union
Types of connection Tube Connection Number of Connection Tubes(piece) 2 Color White
Release button shape Perfect circle

Additional Products in this Category

Tech Support