(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Female Elbow KQ2LF One-Touch Fitting【5-10 Pieces Per Package】

Female Elbow KQ2LF One-Touch Fitting
  • Volume Discount

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to pipe at right angles from male threads.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2LF01-34A
KQ2LF01-35A
KQ2LF03-34A
KQ2LF03-35A
KQ2LF04-01A
KQ2LF04-01N
KQ2LF04-02A
KQ2LF04-M5A
KQ2LF04-M6A
KQ2LF06-01A
KQ2LF06-01N
KQ2LF06-02A
KQ2LF06-02N
KQ2LF06-03A
KQ2LF06-M5A
KQ2LF06-M6A
KQ2LF07-34A
KQ2LF07-34N
KQ2LF07-35A
KQ2LF07-36A
KQ2LF08-01A
KQ2LF08-01N
KQ2LF08-02A
KQ2LF08-02N
KQ2LF08-03A
KQ2LF10-02A
KQ2LF10-03A
KQ2LF10-04A
KQ2LF11-35A
KQ2LF11-36A
KQ2LF11-37A
KQ2LF12-02A
KQ2LF12-03A
KQ2LF12-04A
KQ2LF13-36A
KQ2LF13-37A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Thread Portion Material Tube Size 1
(φ)
Types of connection Connection screw Release button color

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/8Orange

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/4Orange

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/8Orange

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/4Orange

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-4Rc1/8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass4Rc1/8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-4Rc1/4Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-4M5×0.8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-4M6×1.0Light Gray

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-6Rc1/8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass-Rc1/8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-6Rc1/4Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass-Rc1/4Light Gray

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-6Rc3/8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-6M5×0.8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-6M6×1.0Light Gray

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/8Orange

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass-NPT1/8Orange

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/4Orange

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT3/8Orange

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-8Rc1/8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass8Rc1/8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-8Rc1/4Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass-Rc1/4Light Gray

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-8Rc3/8Light Gray

5 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-10Rc1/4Light Gray

5 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-10Rc3/8Light Gray

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-10Rc1/2Light Gray

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/4Orange

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT3/8Orange

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/2Orange

5 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--Rc1/4Light Gray

5 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--Rc3/8Light Gray

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--Rc1/2Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT3/8Orange

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/2Orange

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Seal/O-ring material Standard (NBR) Application Standard/Mini
Applicable Fluid Water / Air Fitting Type Screw Mount Direction Screw Mounting, Direction Elbow
Elbows Female Elbow Number of Connection Tubes(piece) 1 Color White
Release button shape Perfect circle

Additional Products in this Category

Tech Support