(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Bushings - For locating pins, straight.

Locating Bushings - For locating pins, straight.

•Dimension L1 (mm): 5.25
•Conflict Mineral Free: yes
•Reach Compliant: yes

PDF

 

 

Example

 

Example 2

Part Number
23111.0762
23111.0764
23111.0766
23111.0768
23111.0782
23111.0784
23111.0786
23111.0788
23111.0862
23111.0864
23111.0866
23111.0868
23111.0882
23111.0884
23111.0886
23111.0888
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Dia. (mm)
(mm)
Material D2
(mm)
D5
(mm)
D8
(mm)
D9
(mm)
T1
(mm)
T2
(mm)
T3
(mm)
l2
(mm)
l3
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
d6
(mm)
d7
(mm)
1 Piece(s)

10 Days

22.03Steel2231--7.2522-6.912.12028.6---
1 Piece(s)

10 Days

28.03Steel2834--8.7522-8.4217.12532.2---
1 Piece(s)

10 Days

35.03Steel3542--10.5528-10.22213140.2---
1 Piece(s)

10 Days

42.03Steel4250--10.9528-10.6321.83748.2---
1 Piece(s)

10 Days

36.99Steel37M42038.511.91221211.56~ 72036.54.5829
1 Piece(s)

10 Days

44.99Steel45M52546.516.21221215.82~ 102544.55.51035
1 Piece(s)

10 Days

54.99Steel55M63156.520.32281419.94~ 13.53154.56.61142
1 Piece(s)

10 Days

59.99Steel60M63761.522.15281421.77~ 153759.56.61148
1 Piece(s)

10 Days

22.03Stainless Steel2231--7.2522-6.912.12028.6---
1 Piece(s)

10 Days

28.03Stainless Steel2834--8.7522-8.4217.12532.2---
1 Piece(s)

10 Days

35.03Stainless Steel3542--10.5528-10.22213140.2---
1 Piece(s)

10 Days

42.03Stainless Steel4250--10.9528-10.6321.83748.2---
1 Piece(s)

10 Days

36.99Stainless Steel37M42038.511.91221211.56~ 72036.54.5829
1 Piece(s)

10 Days

44.99Stainless Steel45M52546.516.21221215.82~ 102544.55.51035
1 Piece(s)

10 Days

54.99Stainless Steel55M63156.520.32281419.94~ 13.53154.56.61142
1 Piece(s)

10 Days

59.99Stainless Steel60M63761.522.15281421.77~ 153759.56.61148

Loading...

  1. 1
 

Basic Information

l1(mm) 5.25 Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support