(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Knobs - For indexer positioning.

Manual Knobs - For indexer positioning.

The manual handle enables an easy and fast operation of the positioning clamping pin.

PDF

 

Example

Part Number
23111.0900
23111.0902
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose O.D. d
(Ø)
l1
(mm)
l2
(mm)
l3
(mm)
WS1
(mm)
For pin
(mm)
1 Piece(s)

10 Days

60201516616
1 Piece(s)

10 Days

802520201025

Loading...

  1. 1
 

Basic Information

Dimension d2(mm) 15 d3(mm) M4 WS2(mm) 2.5
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support