(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings - For Expander Seal Plugs.

Bushings - For Expander Seal Plugs.

To be used for Expander® sealing plugs with elongated pull-anchor.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
22880.0424
22880.0425
22880.0426
22880.0427
22880.0428
22880.0429
22880.0430
Part NumberMinimum order quantityVolume DiscountDays to Ship Inner Dia. (mm)
(mm)
Outer Dia. (mm)
(mm)
1 Piece(s)

12 Days

42.7
1 Piece(s)

12 Days

53.2
1 Piece(s)

12 Days

63.7
1 Piece(s)

12 Days

74.6
1 Piece(s)

12 Days

84.8
1 Piece(s)

12 Days

95.2
1 Piece(s)

12 Days

105.6
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Inner Dia. (mm)
(mm)
Outer Dia. (mm)
(mm)

Loading...

  1. 1

Basic Information

Material Steel Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support