(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sealing Plugs - Expander Series, with anchor.

Sealing Plugs - Expander Series, with anchor.

Expander® sealing plugs are used for safe, quick and economic sealing of bore holes in fluid technology, e.g. hydraulic drilling holes in jig and fixture construction. When using sealing plugs with pull-anchor, assembly is made by means of user friendly assembly devices.
Body and pin are pre-assembled and suitable for automated processing.
Please refer to the technical data following these product information pages.

PDF

 

Example

Part Number
22880.0408
22880.0409
22880.0410
Part NumberMinimum order quantityVolume DiscountDays to Ship Inner Dia. (mm)
(mm)
Outer Dia. (mm)
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
d3
(mm)
1 Piece(s)

10 Days

84.28.54010.5158
1 Piece(s)

10 Days

94.59.54311179
1 Piece(s)

10 Days

104.7510.54512.51910

Loading...

  1. 1
 

Basic Information

Material Steel Pin Steel Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support